| 
                 | 
                  | 
                 | 
                  | 
                 | 
                  | 
                 | 
                  | 
                 | 
                  | 
                 | 
                  | 
                 | 
                  | 
                 | 
                  | 
                 | 
                  | 
        
        
            
                 
             | 
        
            
                | 
                    
                    
                 | 
                    
                        
MSE215BRHTTATL                        
                     | 
                    
                         
                     | 
                    
                        
2 15/16 in                        
                     | 
                    
                         
                     | 
                    
                        
Aluminium Triple Labyrinth                         
                     | 
                    
                         
                     | 
                    
                        
Split Cylindrical Retained Type                         
                     | 
                    
                         
                     | 
                    
                        
58001 lbf 258000 N                        
                     | 
                    
                         
                     | 
                    
                        
67443 lbf 300000 N                        
                     | 
                    
                         
                     | 
                    
                        
2383 lbf 10600 N                        
                     | 
                    
                         
                     | 
                    
                        
3080 rpm                        
                     | 
                    
                         
                     | 
                    
                        
                         
                     | 
                    
                         
                     | 
            
                
                
                    
                         
                     | 
                
                
            
                | 
                    
                    
                 | 
                    
                        
MSE215BRHTTFS                        
                     | 
                    
                         
                     | 
                    
                        
2 15/16 in                        
                     | 
                    
                         
                     | 
                    
                        
Felt Seal                         
                     | 
                    
                         
                     | 
                    
                        
Split Cylindrical Retained Type                         
                     | 
                    
                         
                     | 
                    
                        
58001 lbf 258000 N                        
                     | 
                    
                         
                     | 
                    
                        
67443 lbf 300000 N                        
                     | 
                    
                         
                     | 
                    
                        
2383 lbf 10600 N                        
                     | 
                    
                         
                     | 
                    
                        
3080 rpm                        
                     | 
                    
                         
                     | 
                    
                        
                         
                     | 
                    
                         
                     | 
            
                
                
                    
                         
                     | 
                
                
            
                | 
                    
                    
                 | 
                    
                        
MSM75BRHTT                        
                     | 
                    
                         
                     | 
                    
                        
75 mm                        
                     | 
                    
                         
                     | 
                    
                        
Felt Seal                         
                     | 
                    
                         
                     | 
                    
                        
Split Cylindrical Retained Type                         
                     | 
                    
                         
                     | 
                    
                        
58001 lbf 258000 N                        
                     | 
                    
                         
                     | 
                    
                        
67443 lbf 300000 N                        
                     | 
                    
                         
                     | 
                    
                        
2383 lbf 10600 N                        
                     | 
                    
                         
                     | 
                    
                        
3080 rpm                        
                     | 
                    
                         
                     | 
                    
                        
                         
                     | 
                    
                         
                     | 
            
                
                
                    
                         
                     | 
                
                
            
                | 
                    
                    
                 | 
                    
                        
MSM75BRHTTKPS                        
                     | 
                    
                         
                     | 
                    
                        
75 mm                        
                     | 
                    
                         
                     | 
                    
                        
Kevlar Packing Seal                         
                     | 
                    
                         
                     | 
                    
                        
Split Cylindrical Retained Type                         
                     | 
                    
                         
                     | 
                    
                        
58001 lbf 258000 N                        
                     | 
                    
                         
                     | 
                    
                        
67443 lbf 300000 N                        
                     | 
                    
                         
                     | 
                    
                        
2383 lbf 10600 N                        
                     | 
                    
                         
                     | 
                    
                        
3080 rpm                        
                     | 
                    
                         
                     | 
                    
                        
                         
                     | 
                    
                         
                     | 
            
                
                
                    
                         
                     | 
                
                
            
                | 
                    
                    
                 | 
                    
                        
MSM75BRHTTRSS                        
                     | 
                    
                         
                     | 
                    
                        
75 mm                        
                     | 
                    
                         
                     | 
                    
                        
Viton Single Lip                         
                     | 
                    
                         
                     | 
                    
                        
Split Cylindrical Retained Type                         
                     | 
                    
                         
                     | 
                    
                        
58001 lbf 258000 N                        
                     | 
                    
                         
                     | 
                    
                        
67443 lbf 300000 N                        
                     | 
                    
                         
                     | 
                    
                        
2383 lbf 10600 N                        
                     | 
                    
                         
                     | 
                    
                        
3080 rpm                        
                     | 
                    
                         
                     | 
                    
                        
                         
                     | 
                    
                         
                     | 
            
                
                
                    
                         
                     | 
                
                
            
                | 
                    
                    
                 | 
                    
                        
MSM75BRHTTHTPS                        
                     | 
                    
                         
                     | 
                    
                        
75 mm                        
                     | 
                    
                         
                     | 
                    
                        
High Temperature Packing                         
                     | 
                    
                         
                     | 
                    
                        
Split Cylindrical Retained Type                         
                     | 
                    
                         
                     | 
                    
                        
58001 lbf 258000 N                        
                     | 
                    
                         
                     | 
                    
                        
67443 lbf 300000 N                        
                     | 
                    
                         
                     | 
                    
                        
2383 lbf 10600 N                        
                     | 
                    
                         
                     | 
                    
                        
3080 rpm                        
                     | 
                    
                         
                     | 
                    
                        
                         
                     | 
                    
                         
                     | 
            
                
                
                    
                         
                     | 
                
                
            
                | 
                    
                    
                 | 
                    
                        
MSM75BRHTTATL                        
                     | 
                    
                         
                     | 
                    
                        
75 mm                        
                     | 
                    
                         
                     | 
                    
                        
Aluminium Triple Labyrinth                         
                     | 
                    
                         
                     | 
                    
                        
Split Cylindrical Retained Type                         
                     | 
                    
                         
                     | 
                    
                        
58001 lbf 258000 N                        
                     | 
                    
                         
                     | 
                    
                        
67443 lbf 300000 N                        
                     | 
                    
                         
                     | 
                    
                        
2383 lbf 10600 N                        
                     | 
                    
                         
                     | 
                    
                        
3080 rpm                        
                     | 
                    
                         
                     | 
                    
                        
                         
                     | 
                    
                         
                     | 
            
                
                
                    
                         
                     | 
                
                
            
                | 
                    
                    
                 | 
                    
                        
MSM75BRHTTFS                        
                     | 
                    
                         
                     | 
                    
                        
75 mm                        
                     | 
                    
                         
                     | 
                    
                        
Felt Seal                         
                     | 
                    
                         
                     | 
                    
                        
Split Cylindrical Retained Type                         
                     | 
                    
                         
                     | 
                    
                        
58001 lbf 258000 N                        
                     | 
                    
                         
                     | 
                    
                        
67443 lbf 300000 N                        
                     | 
                    
                         
                     | 
                    
                        
2383 lbf 10600 N                        
                     | 
                    
                         
                     | 
                    
                        
3080 rpm                        
                     | 
                    
                         
                     | 
                    
                        
                         
                     | 
                    
                         
                     | 
            
                
                
                    
                         
                     | 
                
                
            
                | 
                    
                    
                 | 
                    
                        
MSE300BRHTT                        
                     | 
                    
                         
                     | 
                    
                        
3 in                        
                     | 
                    
                         
                     | 
                    
                        
Felt Seal                         
                     | 
                    
                         
                     | 
                    
                        
Split Cylindrical Retained Type                         
                     | 
                    
                         
                     | 
                    
                        
58001 lbf 258000 N                        
                     | 
                    
                         
                     | 
                    
                        
67443 lbf 300000 N                        
                     | 
                    
                         
                     | 
                    
                        
2383 lbf 10600 N                        
                     | 
                    
                         
                     | 
                    
                        
3080 rpm                        
                     | 
                    
                         
                     | 
                    
                        
                         
                     | 
                    
                         
                     | 
            
                
                
                    
                         
                     | 
                
                
            
                | 
                    
                    
                 | 
                    
                        
MSE300BRHTTKPS                        
                     | 
                    
                         
                     | 
                    
                        
3 in                        
                     | 
                    
                         
                     | 
                    
                        
Kevlar Packing Seal                         
                     | 
                    
                         
                     | 
                    
                        
Split Cylindrical Retained Type                         
                     | 
                    
                         
                     | 
                    
                        
58001 lbf 258000 N                        
                     | 
                    
                         
                     | 
                    
                        
67443 lbf 300000 N                        
                     | 
                    
                         
                     | 
                    
                        
2383 lbf 10600 N                        
                     | 
                    
                         
                     | 
                    
                        
3080 rpm                        
                     | 
                    
                         
                     | 
                    
                        
                         
                     | 
                    
                         
                     | 
            
                
                
                    
                         
                     | 
                
                
            
                | 
                    
                    
                 | 
                    
                        
MSE300BRHTTRSS                        
                     | 
                    
                         
                     | 
                    
                        
3 in                        
                     | 
                    
                         
                     | 
                    
                        
Viton Single Lip                         
                     | 
                    
                         
                     | 
                    
                        
Split Cylindrical Retained Type                         
                     | 
                    
                         
                     | 
                    
                        
58001 lbf 258000 N                        
                     | 
                    
                         
                     | 
                    
                        
67443 lbf 300000 N                        
                     | 
                    
                         
                     | 
                    
                        
2383 lbf 10600 N                        
                     | 
                    
                         
                     | 
                    
                        
3080 rpm                        
                     | 
                    
                         
                     | 
                    
                        
                         
                     | 
                    
                         
                     | 
            
                
                
                    
                         
                     | 
                
                
            
                | 
                    
                    
                 | 
                    
                        
MSE300BRHTTHTPS                        
                     | 
                    
                         
                     | 
                    
                        
3 in                        
                     | 
                    
                         
                     | 
                    
                        
High Temperature Packing                         
                     | 
                    
                         
                     | 
                    
                        
Split Cylindrical Retained Type                         
                     | 
                    
                         
                     | 
                    
                        
58001 lbf 258000 N                        
                     | 
                    
                         
                     | 
                    
                        
67443 lbf 300000 N                        
                     | 
                    
                         
                     | 
                    
                        
2383 lbf 10600 N                        
                     | 
                    
                         
                     | 
                    
                        
3080 rpm                        
                     | 
                    
                         
                     | 
                    
                        
                         
                     | 
                    
                         
                     | 
            
                
                
                    
                         
                     | 
                
                
            
                | 
                    
                    
                 | 
                    
                        
MSE300BRHTTATL                        
                     | 
                    
                         
                     | 
                    
                        
3 in                        
                     | 
                    
                         
                     | 
                    
                        
Aluminium Triple Labyrinth                         
                     | 
                    
                         
                     | 
                    
                        
Split Cylindrical Retained Type                         
                     | 
                    
                         
                     | 
                    
                        
58001 lbf 258000 N                        
                     | 
                    
                         
                     | 
                    
                        
67443 lbf 300000 N                        
                     | 
                    
                         
                     | 
                    
                        
2383 lbf 10600 N                        
                     | 
                    
                         
                     | 
                    
                        
3080 rpm                        
                     | 
                    
                         
                     | 
                    
                        
                         
                     | 
                    
                         
                     | 
            
                
                
                    
                         
                     | 
                
                
            
                | 
                    
                    
                 | 
                    
                        
MSE300BRHTTFS                        
                     | 
                    
                         
                     | 
                    
                        
3 in                        
                     | 
                    
                         
                     | 
                    
                        
Felt Seal                         
                     | 
                    
                         
                     | 
                    
                        
Split Cylindrical Retained Type                         
                     | 
                    
                         
                     | 
                    
                        
58001 lbf 258000 N                        
                     | 
                    
                         
                     | 
                    
                        
67443 lbf 300000 N                        
                     | 
                    
                         
                     | 
                    
                        
2383 lbf 10600 N                        
                     | 
                    
                         
                     | 
                    
                        
3080 rpm                        
                     | 
                    
                         
                     | 
                    
                        
                         
                     | 
                    
                         
                     | 
            
                
                
                    
                         
                     | 
                
                
            
                | 
                    
                    
                 | 
                    
                        
MSM80BRHTT                        
                     | 
                    
                         
                     | 
                    
                        
80 mm                        
                     | 
                    
                         
                     | 
                    
                        
Felt Seal                         
                     | 
                    
                         
                     | 
                    
                        
Split Cylindrical Retained Type                         
                     | 
                    
                         
                     | 
                    
                        
66768 lbf 297000 N                        
                     | 
                    
                         
                     | 
                    
                        
79358 lbf 353000 N                        
                     | 
                    
                         
                     | 
                    
                        
4002 lbf 17800 N                        
                     | 
                    
                         
                     | 
                    
                        
2520 rpm                        
                     | 
                    
                         
                     | 
                    
                        
                         
                     | 
                    
                         
                     | 
            
                
                
                    
                         
                     | 
                
                
            
                | 
                    
                    
                 | 
                    
                        
MSM80BRHTTKPS                        
                     | 
                    
                         
                     | 
                    
                        
80 mm                        
                     | 
                    
                         
                     | 
                    
                        
Kevlar Packing Seal                         
                     | 
                    
                         
                     | 
                    
                        
Split Cylindrical Retained Type                         
                     | 
                    
                         
                     | 
                    
                        
66768 lbf 297000 N                        
                     | 
                    
                         
                     | 
                    
                        
79358 lbf 353000 N                        
                     | 
                    
                         
                     | 
                    
                        
4002 lbf 17800 N                        
                     | 
                    
                         
                     | 
                    
                        
2520 rpm                        
                     | 
                    
                         
                     | 
                    
                        
                         
                     | 
                    
                         
                     | 
            
                
                
                    
                         
                     | 
                
                
            
                | 
                    
                    
                 | 
                    
                        
MSM80BRHTTRSS                        
                     | 
                    
                         
                     | 
                    
                        
80 mm                        
                     | 
                    
                         
                     | 
                    
                        
Viton Single Lip                         
                     | 
                    
                         
                     | 
                    
                        
Split Cylindrical Retained Type                         
                     | 
                    
                         
                     | 
                    
                        
66768 lbf 297000 N                        
                     | 
                    
                         
                     | 
                    
                        
79358 lbf 353000 N                        
                     | 
                    
                         
                     | 
                    
                        
4002 lbf 17800 N                        
                     | 
                    
                         
                     | 
                    
                        
2520 rpm                        
                     | 
                    
                         
                     | 
                    
                        
                         
                     | 
                    
                         
                     | 
            
                
                
                    
                         
                     | 
                
                
            
                | 
                    
                    
                 | 
                    
                        
MSM80BRHTTHTPS                        
                     | 
                    
                         
                     | 
                    
                        
80 mm                        
                     | 
                    
                         
                     | 
                    
                        
High Temperature Packing                         
                     | 
                    
                         
                     | 
                    
                        
Split Cylindrical Retained Type                         
                     | 
                    
                         
                     | 
                    
                        
66768 lbf 297000 N                        
                     | 
                    
                         
                     | 
                    
                        
79358 lbf 353000 N                        
                     | 
                    
                         
                     | 
                    
                        
4002 lbf 17800 N                        
                     | 
                    
                         
                     | 
                    
                        
2520 rpm                        
                     | 
                    
                         
                     | 
                    
                        
                         
                     | 
                    
                         
                     | 
            
                
                
                    
                         
                     | 
                
                
            
                | 
                    
                    
                 | 
                    
                        
MSM80BRHTTATL                        
                     | 
                    
                         
                     | 
                    
                        
80 mm                        
                     | 
                    
                         
                     | 
                    
                        
Aluminium Triple Labyrinth                         
                     | 
                    
                         
                     | 
                    
                        
Split Cylindrical Retained Type                         
                     | 
                    
                         
                     | 
                    
                        
66768 lbf 297000 N                        
                     | 
                    
                         
                     | 
                    
                        
79358 lbf 353000 N                        
                     | 
                    
                         
                     | 
                    
                        
4002 lbf 17800 N                        
                     | 
                    
                         
                     | 
                    
                        
2520 rpm                        
                     | 
                    
                         
                     | 
                    
                        
                         
                     | 
                    
                         
                     | 
            
                
                
                    
                         
                     | 
                
                
            
                | 
                    
                    
                 | 
                    
                        
MSM80BRHTTFS                        
                     | 
                    
                         
                     | 
                    
                        
80 mm                        
                     | 
                    
                         
                     | 
                    
                        
Felt Seal                         
                     | 
                    
                         
                     | 
                    
                        
Split Cylindrical Retained Type                         
                     | 
                    
                         
                     | 
                    
                        
66768 lbf 297000 N                        
                     | 
                    
                         
                     | 
                    
                        
79358 lbf 353000 N                        
                     | 
                    
                         
                     | 
                    
                        
4002 lbf 17800 N                        
                     | 
                    
                         
                     | 
                    
                        
2520 rpm                        
                     | 
                    
                         
                     | 
                    
                        
                         
                     | 
                    
                         
                     | 
            
                
                
                    
                         
                     | 
                
                
            
                | 
                    
                    
                 | 
                    
                        
MSE303BRHTT                        
                     | 
                    
                         
                     | 
                    
                        
3 3/16 in                        
                     | 
                    
                         
                     | 
                    
                        
Felt Seal                         
                     | 
                    
                         
                     | 
                    
                        
Split Cylindrical Retained Type                         
                     | 
                    
                         
                     | 
                    
                        
66768 lbf 297000 N                        
                     | 
                    
                         
                     | 
                    
                        
79358 lbf 353000 N                        
                     | 
                    
                         
                     | 
                    
                        
4002 lbf 17800 N                        
                     | 
                    
                         
                     | 
                    
                        
2520 rpm                        
                     | 
                    
                         
                     | 
                    
                        
                         
                     | 
                    
                         
                     | 
            
                
                
                    
                         
                     | 
                
                
            
                | 
                    
                    
                 | 
                    
                        
MSE303BRHTTKPS                        
                     | 
                    
                         
                     | 
                    
                        
3 3/16 in                        
                     | 
                    
                         
                     | 
                    
                        
Kevlar Packing Seal                         
                     | 
                    
                         
                     | 
                    
                        
Split Cylindrical Retained Type                         
                     | 
                    
                         
                     | 
                    
                        
66768 lbf 297000 N                        
                     | 
                    
                         
                     | 
                    
                        
79358 lbf 353000 N                        
                     | 
                    
                         
                     | 
                    
                        
4002 lbf 17800 N                        
                     | 
                    
                         
                     | 
                    
                        
2520 rpm                        
                     | 
                    
                         
                     | 
                    
                        
                         
                     | 
                    
                         
                     | 
            
                
                
                    
                         
                     | 
                
                
            
                | 
                    
                    
                 | 
                    
                        
MSE303BRHTTRSS                        
                     | 
                    
                         
                     | 
                    
                        
3 3/16 in                        
                     | 
                    
                         
                     | 
                    
                        
Viton Single Lip                         
                     | 
                    
                         
                     | 
                    
                        
Split Cylindrical Retained Type                         
                     | 
                    
                         
                     | 
                    
                        
66768 lbf 297000 N                        
                     | 
                    
                         
                     | 
                    
                        
79358 lbf 353000 N                        
                     | 
                    
                         
                     | 
                    
                        
4002 lbf 17800 N                        
                     | 
                    
                         
                     | 
                    
                        
2520 rpm                        
                     | 
                    
                         
                     | 
                    
                        
                         
                     | 
                    
                         
                     | 
            
                
                
                    
                         
                     | 
                
                
            
                | 
                    
                    
                 | 
                    
                        
MSE303BRHTTHTPS                        
                     | 
                    
                         
                     | 
                    
                        
3 3/16 in                        
                     | 
                    
                         
                     | 
                    
                        
High Temperature Packing                         
                     | 
                    
                         
                     | 
                    
                        
Split Cylindrical Retained Type                         
                     | 
                    
                         
                     | 
                    
                        
66768 lbf 297000 N                        
                     | 
                    
                         
                     | 
                    
                        
79358 lbf 353000 N                        
                     | 
                    
                         
                     | 
                    
                        
4002 lbf 17800 N                        
                     | 
                    
                         
                     | 
                    
                        
2520 rpm                        
                     | 
                    
                         
                     | 
                    
                        
                         
                     | 
                    
                         
                     | 
            
                
                
                    
                         
                     | 
                
                
            
                | 
                    
                    
                 | 
                    
                        
MSE303BRHTTATL                        
                     | 
                    
                         
                     | 
                    
                        
3 3/16 in                        
                     | 
                    
                         
                     | 
                    
                        
Aluminium Triple Labyrinth                         
                     | 
                    
                         
                     | 
                    
                        
Split Cylindrical Retained Type                         
                     | 
                    
                         
                     | 
                    
                        
66768 lbf 297000 N                        
                     | 
                    
                         
                     | 
                    
                        
79358 lbf 353000 N                        
                     | 
                    
                         
                     | 
                    
                        
4002 lbf 17800 N                        
                     | 
                    
                         
                     | 
                    
                        
2520 rpm                        
                     | 
                    
                         
                     | 
                    
                        
                         
                     | 
                    
                         
                     |