All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Take-Up Units > Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Tension Type > View Items  

Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Tension Type

Check up to five results to perform an action.


This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 201 - 225 of 348 « 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE404BRHTTRSS 4 1/4 in Viton Single Lip Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSE404BRHTTHTPS 4 1/4 in High Temperature Packing Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSE404BRHTTATL 4 1/4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSE404BRHTTFS 4 1/4 in Felt Seal Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSM110BRHTT 110 mm Felt Seal Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSM110BRHTTKPS 110 mm Kevlar Packing Seal Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSM110BRHTTRSS 110 mm Viton Single Lip Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSM110BRHTTHTPS 110 mm High Temperature Packing Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSM110BRHTTATL 110 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSM110BRHTTFS 110 mm Felt Seal Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSE407BRHTT 4 7/16 in Felt Seal Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSE407BRHTTKPS 4 7/16 in Kevlar Packing Seal Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSE407BRHTTRSS 4 7/16 in Viton Single Lip Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSE407BRHTTHTPS 4 7/16 in High Temperature Packing Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSE407BRHTTATL 4 7/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSE407BRHTTFS 4 7/16 in Felt Seal Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSE408BRHTT 4 1/2 in Felt Seal Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSE408BRHTTKPS 4 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSE408BRHTTRSS 4 1/2 in Viton Single Lip Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSE408BRHTTHTPS 4 1/2 in High Temperature Packing Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSE408BRHTTATL 4 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSE408BRHTTFS 4 1/2 in Felt Seal Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSM115BRHTT 115 mm Felt Seal Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSM115BRHTTKPS 115 mm Kevlar Packing Seal Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSM115BRHTTRSS 115 mm Viton Single Lip Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
  Results 201 - 225 of 348 « 6 7 8 9 10 »