Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    SS Type Hubs with Keyway - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > SS Type (Stainless Steel Jaw) Components > SS Type Hubs with Keyway - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

SS Type Hubs with Keyway - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.

  • The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.





 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings

Add To Cart Request Quote
   
  Results 1 - 25 of 31 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

68514470036 SS150-HUB-1-7/8-1/2X1/4KW 1 7/8 in SS150 1/2 x 1/4 in 1.75 in
44.45
mm
3.75 in
95.25
mm
N/A
68514470015 SS095-HUB-1"-1/4X1/8KW 1 in SS095 1/4 x 1/8 in 1 in
25.4
mm
2.06 in
52.324
mm
68514470016 SS095-HUB-1-1/8-1/4X1/8KW 1 1/8 in SS095 1/4 x 1/8 in 1 in
25.4
mm
2.06 in
52.324
mm
68514470019 SS100-HUB-1"-1/4X1/8KW 1 in SS100 1/4 x 1/8 in 1.38 in
35.052
mm
2.46 in
62.484
mm
N/A
68514470021 SS100-HUB-1-1/4-1/4X1/8KW 1 1/4 in SS100 1/4 x 1/8 in 1.38 in
35.052
mm
2.46 in
62.484
mm
N/A
68514470020 SS100-HUB-1-1/8-1/4X1/8KW 1 1/8 in SS100 1/4 x 1/8 in 1.38 in
35.052
mm
2.46 in
62.484
mm
N/A
68514470023 SS110-HUB-1"-1/4X1/8KW 1 in SS110 1/4 x 1/8 in 1.68 in
42.672
mm
3.32 in
84.328
mm
N/A
68514470025 SS110-HUB-1-1/4-1/4X1/8KW 1 1/4 in SS110 1/4 x 1/8 in 1.68 in
42.672
mm
3.32 in
84.328
mm
N/A
68514470024 SS110-HUB-1-1/8-1/4X1/8KW 1 1/8 in SS110 1/4 x 1/8 in 1.68 in
42.672
mm
3.75 in
95.25
mm
N/A
68514470029 SS150-HUB-1"-1/4X1/8KW 1 in SS150 1/4 x 1/8 in 1.75 in
44.45
mm
3.75 in
95.25
mm
N/A
68514470031 SS150-HUB-1-1/4-1/4X1/8KW 1 1/4 in SS150 1/4 x 1/8 in 1.75 in
44.45
mm
3.75 in
95.25
mm
N/A
68514470030 SS150-HUB-1-1/8-1/4X1/8KW 1 1/8 in SS150 1/4 x 1/8 in 1.75 in
44.45
mm
3.75 in
95.25
mm
N/A
68514470007 SS075-HUB-1/2-1/8X1/16KW 1/2 in SS075 1/8 x 1/16 in 0.82 in
20.828
mm
1.695 in
43.053
mm
N/A
68514470011 SS095-HUB-1/2-1/8X1/16KW 1/2 in SS095 1/8 x 1/16 in 0.82 in
20.828
mm
2.06 in
52.324
mm
68514470009 SS075-HUB-3/4-3/16X3/32KW 3/4 in SS075 3/16 x 3/32 in 0.82 in
20.828
mm
1.695 in
43.053
mm
N/A
68514470008 SS075-HUB-5/8-3/16X3/32KW 5/8 in SS075 3/16 x 3/32 in 0.82 in
20.828
mm
1.695 in
43.053
mm
N/A
68514470010 SS075-HUB-7/8-3/16X3/32KW 7/8 in SS075 3/16 x 3/32 in 0.82 in
20.828
mm
1.695 in
43.053
mm
N/A
68514470013 SS095-HUB-3/4-3/16X3/32KW 3/4 in SS095 3/16 x 3/32 in 1 in
25.4
mm
2.06 in
52.324
mm
68514470012 SS095-HUB-5/8-3/16X3/32KW 5/8 in SS095 3/16 x 3/32 in 1 in
25.4
mm
2.06 in
52.324
mm
68514470014 SS095-HUB-7/8-3/16X3/32KW 7/8 in SS095 3/16 x 3/32 in 1 in
25.4
mm
2.06 in
52.324
mm
68514470017 SS100-HUB-3/4-3/16X3/32KW 3/4 in SS100 3/16 x 3/32 in 1.38 in
35.052
mm
2.46 in
62.484
mm
N/A
68514470018 SS100-HUB-7/8-3/16X3/32KW 7/8 in SS100 3/16 x 3/32 in 1.38 in
35.052
mm
2.46 in
62.484
mm
N/A
68514476555 SS110-HUB-5/8-3/16X3/32KW 5/8 in SS110 3/16 x 3/32 in 1.68 in
42.672
mm
3.32 in
84.328
mm
N/A
68514470028 SS110-HUB-1-5/8-3/8X3/16KW 1 5/8 in SS110 3/8 x 3/16 in 1.68 in
42.672
mm
3.32 in
84.328
mm
N/A
68514470033 SS150-HUB-1-1/2-3/8X3/16KW 1 1/2 in SS150 3/8 x 3/16 in 1.75 in
44.45
mm
3.75 in
95.25
mm
N/A
  Results 1 - 25 of 31 1 2 
<