Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 68514470036 | Description N/A SS150-HUB-1-7/8-1/2X1/4KW | Bore Size N/A 1 7/8 in | Coupling Size N/A SS150 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514470015 | Description N/A SS095-HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Coupling Size N/A SS095 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.06 in52.324 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514470016 | Description N/A SS095-HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Coupling Size N/A SS095 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.06 in52.324 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514470019 | Description N/A SS100-HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Coupling Size N/A SS100 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.38 in35.052 mm | Outside Diameter N/A 2.46 in62.484 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514470021 | Description N/A SS100-HUB-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Coupling Size N/A SS100 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.38 in35.052 mm | Outside Diameter N/A 2.46 in62.484 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514470020 | Description N/A SS100-HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Coupling Size N/A SS100 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.38 in35.052 mm | Outside Diameter N/A 2.46 in62.484 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514470023 | Description N/A SS110-HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Coupling Size N/A SS110 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.68 in42.672 mm | Outside Diameter N/A 3.32 in84.328 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514470025 | Description N/A SS110-HUB-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Coupling Size N/A SS110 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.68 in42.672 mm | Outside Diameter N/A 3.32 in84.328 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514470024 | Description N/A SS110-HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Coupling Size N/A SS110 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.68 in42.672 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514470029 | Description N/A SS150-HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Coupling Size N/A SS150 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514470031 | Description N/A SS150-HUB-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Coupling Size N/A SS150 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514470030 | Description N/A SS150-HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Coupling Size N/A SS150 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514470007 | Description N/A SS075-HUB-1/2-1/8X1/16KW | Bore Size N/A 1/2 in | Coupling Size N/A SS075 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 0.82 in20.828 mm | Outside Diameter N/A 1.695 in43.053 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514470011 | Description N/A SS095-HUB-1/2-1/8X1/16KW | Bore Size N/A 1/2 in | Coupling Size N/A SS095 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 0.82 in20.828 mm | Outside Diameter N/A 2.06 in52.324 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514470009 | Description N/A SS075-HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Coupling Size N/A SS075 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.82 in20.828 mm | Outside Diameter N/A 1.695 in43.053 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514470008 | Description N/A SS075-HUB-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Coupling Size N/A SS075 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.82 in20.828 mm | Outside Diameter N/A 1.695 in43.053 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514470010 | Description N/A SS075-HUB-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Coupling Size N/A SS075 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.82 in20.828 mm | Outside Diameter N/A 1.695 in43.053 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514470013 | Description N/A SS095-HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Coupling Size N/A SS095 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.06 in52.324 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514470012 | Description N/A SS095-HUB-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Coupling Size N/A SS095 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.06 in52.324 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514470014 | Description N/A SS095-HUB-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Coupling Size N/A SS095 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.06 in52.324 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514470017 | Description N/A SS100-HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Coupling Size N/A SS100 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.38 in35.052 mm | Outside Diameter N/A 2.46 in62.484 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514470018 | Description N/A SS100-HUB-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Coupling Size N/A SS100 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.38 in35.052 mm | Outside Diameter N/A 2.46 in62.484 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514476555 | Description N/A SS110-HUB-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Coupling Size N/A SS110 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.68 in42.672 mm | Outside Diameter N/A 3.32 in84.328 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514470028 | Description N/A SS110-HUB-1-5/8-3/8X3/16KW | Bore Size N/A 1 5/8 in | Coupling Size N/A SS110 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.68 in42.672 mm | Outside Diameter N/A 3.32 in84.328 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514470033 | Description N/A SS150-HUB-1-1/2-3/8X3/16KW | Bore Size N/A 1 1/2 in | Coupling Size N/A SS150 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
Add To Cart
Request Quote |