Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    SS Type Hubs with Keyway - Metric Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > SS Type (Stainless Steel Jaw) Components > SS Type Hubs with Keyway - Metric Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

SS Type Hubs with Keyway - Metric Bores

For CAD models and more information, click Directly on the part number below.

  • The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.





 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings

Add To Cart Request Quote
   
  Results 1 - 4 of 4 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

68514476581 SS095-HUB-18MMH7-6X2.8MMKW 18.00 mm SS095 6 x 2.8 mm 1 in
25.4
mm
2.06 in
52.324
mm
68514476366 SS110-HUB-20MMH7-6X2.8MMKW 20.00 mm SS110 6 x 2.8 mm 1.68 in
42.67
mm
3.32 in
84.3
mm
N/A
68514476367 SS110-HUB-30MMH7-8X3.3MMKW 30.00 mm SS110 8 X 3.3 mm 1.68 in
42.67
mm
3.32 in
29.00
mm
N/A
68514476599 L190-HUB-SS-35MMH7-10X3.3MMKW 35.00 mm SS190 10X3.3 mm 1.94 in
49.28
mm
4.50 in
114.30
mm
N/A
  Results 1 - 4 of 4 1 
<