All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > SS Type (Stainless Steel Jaw) Components > SS Type Hubs with Keyway - Metric Bores > View Items  

SS Type Hubs with Keyway - Metric Bores

Check up to five results to perform an action.

  • The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings

Compare Items
   
  Results 1 - 4 of 4 1 

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

68514476581 SS095-HUB-18MMH7-6X2.8MMKW 18.00 mm SS095 6 x 2.8 mm 1 in
25.4
mm
2.06 in
52.324
mm
CAD Icon (for items table)
68514476366 SS110-HUB-20MMH7-6X2.8MMKW 20.00 mm SS110 6 x 2.8 mm 1.68 in
42.67
mm
3.32 in
84.3
mm
N/A
68514476367 SS110-HUB-30MMH7-8X3.3MMKW 30.00 mm SS110 8 X 3.3 mm 1.68 in
42.67
mm
3.32 in
29.00
mm
N/A
68514476599 L190-HUB-SS-35MMH7-10X3.3MMKW 35.00 mm SS190 10X3.3 mm 1.94 in
49.28
mm
4.50 in
114.30
mm
N/A
  Results 1 - 4 of 4 1