Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 68514476581 | Description N/A SS095-HUB-18MMH7-6X2.8MMKW | Bore Size N/A 18.00 mm | Coupling Size N/A SS095 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.06 in52.324 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514476366 | Description N/A SS110-HUB-20MMH7-6X2.8MMKW | Bore Size N/A 20.00 mm | Coupling Size N/A SS110 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.3 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 68514476367 | Description N/A SS110-HUB-30MMH7-8X3.3MMKW | Bore Size N/A 30.00 mm | Coupling Size N/A SS110 | Keyway Size (W x D) N/A 8 X 3.3 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in29.00 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 68514476599 | Description N/A L190-HUB-SS-35MMH7-10X3.3MMKW | Bore Size N/A 35.00 mm | Coupling Size N/A SS190 | Keyway Size (W x D) N/A 10X3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
Add To Cart
Request Quote |