All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > SS Type (Stainless Steel Jaw) Components > SS Type Hubs without Keyway - Inch (Imperial) Bores > View Items  

SS Type Hubs without Keyway - Inch (Imperial) Bores

Check up to five results to perform an action.

  • The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings

Compare Items
   
  Results 1 - 2 of 2 1 

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

68514470006 SS075-HUB-1/4-NKW 1/4 in SS075 No Keyway 0.82 in
20.83
mm
1.695 in
43.053
mm
N/A
68514476406 SS095-HUB-1/2-NKW 1/2 in SS095 No Keyway 1 in
25.4
mm
2.06 in
52.324
mm
CAD Icon (for items table)
  Results 1 - 2 of 2 1