All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > SS Type (Stainless Steel Jaw) Components > SS Type Hubs with Rough Stock Bore (and no setscrew hole) > View Items  

SS Type Hubs with Rough Stock Bore (and no setscrew hole)

Check up to five results to perform an action.

  • The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings

Compare Items
   
  Results 1 - 5 of 5 1 

Part Number

Description 

Bore Size 

Coupling Size

Length thru Bore

Max. Bore (Dimensions ID1/ID2)

Hub Length

CAD

68514470001 SS075-HUB-1/4-RSB-NKW 1/4 in SS075 0.82 in
20.83
mm
0.875 in
22.23
mm
1.32 in
33.53
mm
N/A
68514470002 SS095-HUB-7/16-RSB-NKW 7/16 in SS095 1 in
25.4
mm
1.000 in
25.40
mm
1.52 in
38.61
mm
CAD Icon (for items table)
68514470003 SS100-HUB-7/16-RSB-NKW 7/16 in SS100 1.38 in
35.05
mm
1.375 in
34.93
mm
2.09 in
53.09
mm
N/A
68514470004 SS110-HUB-5/8-RSB-NKW 5/8 in SS110 1.68 in
42.672
mm
1.625 in
41.28
mm
2.56 in
65.02
mm
N/A
68514470005 SS150-HUB-5/8-NKW 5/8 in SS150 1.75 in
44.45
mm
1.875 in
47.63
mm
2.75 in
69.85
mm
N/A
  Results 1 - 5 of 5 1