Part Number |
Description |
Bore Size |
Coupling Size |
Length thru Bore |
Max. Bore (Dimensions ID1/ID2) |
Hub Length |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 68514470001 | Description N/A SS075-HUB-1/4-RSB-NKW | Bore Size N/A 1/4 in | Coupling Size N/A SS075 | Length thru Bore N/A 0.82 in20.83 mm | Max. Bore (Dimensions ID1/ID2) N/A 0.875 in22.23 mm | Hub Length N/A 1.32 in33.53 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 68514470002 | Description N/A SS095-HUB-7/16-RSB-NKW | Bore Size N/A 7/16 in | Coupling Size N/A SS095 | Length thru Bore N/A 1 in25.4 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.000 in25.40 mm | Hub Length N/A 1.52 in38.61 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514470003 | Description N/A SS100-HUB-7/16-RSB-NKW | Bore Size N/A 7/16 in | Coupling Size N/A SS100 | Length thru Bore N/A 1.38 in35.05 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.375 in34.93 mm | Hub Length N/A 2.09 in53.09 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 68514470004 | Description N/A SS110-HUB-5/8-RSB-NKW | Bore Size N/A 5/8 in | Coupling Size N/A SS110 | Length thru Bore N/A 1.68 in42.672 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.625 in41.28 mm | Hub Length N/A 2.56 in65.02 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 68514470005 | Description N/A SS150-HUB-5/8-NKW | Bore Size N/A 5/8 in | Coupling Size N/A SS150 | Length thru Bore N/A 1.75 in44.45 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.875 in47.63 mm | Hub Length N/A 2.75 in69.85 mm | CAD N/A |
Add To Cart
Request Quote |