All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Curved Jaw Couplings > CJ Series (Standard Curved Jaw) Components > CJ Series Hubs - Cast Iron, A & B Style, Metric Bores > View Items  

CJ Series Hubs - Cast Iron, A & B Style, Metric Bores

Check up to five results to perform an action.


    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Curved Jaw Catalog
(PDF, 0KB)

Standard Curved Jaw Installation Instructions
(PDF, 0KB)

Standard Curved Jaw Installation Video

Compare Items
   
  Results 1 - 25 of 29 1 2 

Part Number

Description 

Bore Size 

Coupling Size

Hub Style

Keyway Size

Outside Diameter

Overall Coupling Length

CAD

68514466257 CJ42A-HUB-PM-25MMH7-8X3.3MMKW 25.00 mm 42/55 A 8 X 3.3 mm 3.74 in
95
mm
2.870 in
72.90
mm
CAD Icon (for items table)
68514462049 CJ42A-HUB-PM-28MMH7-8X3.3MMKW 28.00 mm 42/55 A 8 X 3.3 mm 3.74 in
95
mm
2.870 in
72.90
mm
CAD Icon (for items table)
68514462050 CJ42A-HUB-PM-30MMH7-8X3.3MMKW 30.00 mm 42/55 A 8 X 3.3 mm 3.74 in
95
mm
2.870 in
72.90
mm
CAD Icon (for items table)
68514462051 CJ42A-HUB-PM-32MMH7-10X3.3MMKW 32.00 mm 42/55 A 10 x 3.3 mm 3.74 in
95
mm
2.870 in
72.90
mm
CAD Icon (for items table)
68514466897 CJ48A-HUB-PM-32MMH7-10X3.3MMKW 32.00 mm 48/60 A 10 x 3.3 mm 4.130 in
104.90
mm
3.160 in
80.26
mm
CAD Icon (for items table)
68514462052 CJ42A-HUB-PM-35MMH7-10X3.3MMKW 35.00 mm 42/55 A 10 x 3.3 mm 3.74 in
95
mm
2.870 in
72.90
mm
CAD Icon (for items table)
68514462053 CJ42A-HUB-PM-38MMH7-10X3.3MMKW 38.00 mm 42/55 A 10 x 3.3 mm 3.74 in
95
mm
2.870 in
72.90
mm
CAD Icon (for items table)
68514462054 CJ42/55B-HUB-PM-42MMH7-12X3.3MMKW 42.00 mm 42/55 B 12 X 3.3 mm 3.74 in
95
mm
2.870 in
72.90
mm
CAD Icon (for items table)
68514462055 CJ42/55B-HUB-PM-45MMH7-14X3.8MMKW 45.00 mm 42/55 B 14 X 3.8 mm 3.74 in
95
mm
2.870 in
72.90
mm
CAD Icon (for items table)
68514462056 CJ42/55B-HUB-PM-48MM-14X3.8MMKW 48.00 mm 42/55 B 14 X 3.8 mm 3.74 in
95
mm
2.870 in
72.90
mm
CAD Icon (for items table)
68514462057 CJ42/55B-HUB-PM-50MM-14X3.8MMKW 50.00 mm 42/55 B 14 X 3.8 mm 3.74 in
95
mm
2.870 in
72.90
mm
CAD Icon (for items table)
68514466826 CJ48/60B-HUB-PM-50MMH7-14X3.8MMKW 50.00 mm 48/60 B 14 X 3.8 mm 4.130 in
104.90
mm
3.160 in
80.26
mm
N/A
68514464121 CJ75A-HUB-CI-50MMH7-14X3.8MMKW 50.00 mm 75/90 A 14 X 3.8 mm 6.300 in
160.02
mm
4.720 in
119.89
mm
CAD Icon (for items table)
68514462058 CJ42/55B-HUB-PM-55MM-16X4.3MMKW 55.00 mm 42/55 B 16 x 4.3 mm 3.74 in
95
mm
2.870 in
72.90
mm
CAD Icon (for items table)
68514464744 CJ75A-HUB-CI-60MMH7-18X4.4MMKW 60.00 mm 75/90 A 18 X 4.4 mm 6.300 in
160.02
mm
4.720 in
119.89
mm
CAD Icon (for items table)
68514466195 CJ55/70B-HUB-CI-65MMH7-18X4.4MMKW 65.00 mm 55/70 B 18 X 4.4 mm 4.720 in
119.89
mm
3.580 in
90.93
mm
CAD Icon (for items table)
68514465816 CJ75A-HUB-CI-70MMH7-20X4.9MMKW 70.00 mm 75/90 A 20 x 4.9 mm 6.300 in
160.02
mm
4.720 in
119.89
mm
N/A
68514462414 CJ42A-HUB-PM-RSB N/A 42/55 A N/A 3.74 in
95
mm
2.870 in
72.90
mm
N/A
68514462048 CJ42/55B-HUB-PM-RSB N/A 42/55 B N/A 3.74 in
95
mm
2.870 in
72.90
mm
N/A
68514462415 CJ48A-HUB-PM-17MM-RSB N/A 48/60 A N/A 4.130 in
104.90
mm
3.160 in
80.26
mm
CAD Icon (for items table)
68514462059 CJ48/60B-HUB-PM-RSB N/A 48/60 B N/A 4.130 in
104.90
mm
3.160 in
80.26
mm
N/A
68514462416 CJ55A-HUB-CI-18MM-RSB N/A 55/70 A N/A 4.720 in
119.89
mm
3.580 in
90.93
mm
CAD Icon (for items table)
68514462060 CJ55/70B-HUB-CI-RSB N/A 55/70 B N/A 4.720 in
119.89
mm
3.580 in
90.93
mm
N/A
68514462417 CJ65A-HUB-CI-RSB N/A 65/75 A N/A 5.310 in
134.87
mm
4.150 in
105.41
mm
N/A
68514462061 CJ65/75B-HUB-CI-RSB N/A 65/75 B N/A 5.310 in
134.87
mm
4.150 in
105.41
mm
N/A
  Results 1 - 25 of 29 1 2