COMPANY HEADER
CAD (0)
  • Cart is empty
    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (mm)

Coupling Size

Hub Style

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Coupling Size

Hub Style

Keyway Size

Outside Diameter

Overall Coupling Length

CAD

Add To Cart/Request Quote
N/A CJ75A-HUB-CI-50MMH7-14X3.8MMKW N/A 50.00 mm N/A 75/90 N/A A N/A 14 X 3.8 mm N/A 6.300 in160.02 mm N/A 4.720 in119.89 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A CJ75A-HUB-CI-60MMH7-18X4.4MMKW N/A 60.00 mm N/A 75/90 N/A A N/A 18 X 4.4 mm N/A 6.300 in160.02 mm N/A 4.720 in119.89 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A CJ55/70B-HUB-CI-65MMH7-18X4.4MMKW N/A 65.00 mm N/A 55/70 N/A B N/A 18 X 4.4 mm N/A 4.720 in119.89 mm N/A 3.580 in90.93 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A CJ75A-HUB-CI-70MMH7-20X4.9MMKW N/A 70.00 mm N/A 75/90 N/A A N/A 20 x 4.9 mm N/A 6.300 in160.02 mm N/A 4.720 in119.89 mm N/A Add To Cart
Request Quote
N/A CJ55A-HUB-CI-18MM-RSB N/A N/A 55/70 N/A A N/A N/A 4.720 in119.89 mm N/A 3.580 in90.93 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A CJ55/70B-HUB-CI-RSB N/A N/A 55/70 N/A B N/A N/A 4.720 in119.89 mm N/A 3.580 in90.93 mm N/A Add To Cart
Request Quote
N/A CJ65A-HUB-CI-RSB N/A N/A 65/75 N/A A N/A N/A 5.310 in134.87 mm N/A 4.150 in105.41 mm N/A Add To Cart
Request Quote
N/A CJ65/75B-HUB-CI-RSB N/A N/A 65/75 N/A B N/A N/A 5.310 in134.87 mm N/A 4.150 in105.41 mm N/A Add To Cart
Request Quote
N/A CJ75A-HUB-CI-25MM-RSB N/A N/A 75/90 N/A A N/A N/A 6.300 in160.02 mm N/A 4.720 in119.89 mm N/A Add To Cart
Request Quote
N/A CJ75/90B-HUB-CI-RSB N/A N/A 75/90 N/A B N/A N/A 6.300 in160.02 mm N/A 4.720 in119.89 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A CJ90A-HUB-CI-32MM-RSB N/A 14.00 mm N/A 90 N/A A N/A N/A 7.870 in199.90 mm N/A 9.650 in245.11 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1