All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Curved Jaw Couplings > CJ Series (Standard Curved Jaw) Components > CJ Series Hubs - Spline Bore > View Items  

CJ Series Hubs - Spline Bore

Check up to five results to perform an action.


    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Curved Jaw Catalog
(PDF, 0KB)

Standard Curved Jaw Installation Instructions
(PDF, 0KB)

Standard Curved Jaw Installation Video

Compare Items
   
  Results 1 - 2 of 2 1 

Part Number

Description 

Coupling Size

Hub Style

Outside Diameter

Overall Coupling Length

Spline Size 

CAD

68514476266 CJ38/45B-HUB-PM-14T-12/24DP-LLOC 38/45 B 3.150 in 4.490 in
114.05
mm
14T Spline 12/24 DP
CAD Icon (for items table)
68514476505 CJ42/55B-HUB-PM-13T-8/16DP-LLOC 42/55 B 3.74 in 4.960 in
125.98
mm
13T Spline 8/16DP
CAD Icon (for items table)
  Results 1 - 2 of 2 1