Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    CJ Series Hubs - Powder Metal, A Style, Metric Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Curved Jaw Couplings > CJ Series (Standard Curved Jaw) Components > CJ Series Hubs - Powder Metal, A Style, Metric Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

CJ Series Hubs - Powder Metal, A Style, Metric Bores

For CAD models and more information, click Directly on the part number below.


    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.





 DOWNLOADS 

Curved Jaw Catalog
(PDF, 0KB)

Standard Curved Jaw Installation Instructions
(PDF, 0KB)

Standard Curved Jaw Installation Video

Add To Cart Request Quote
   
  Results 1 - 12 of 12 Unit of Measure: Imperial Metric Both 1 

Part Number

Item Name

Description 

Bore Size

Coupling Size

Hub Style

Keyway Size

Outside Diameter

Overall Coupling Length

CAD

68514472538 Curved Jaw Coupling Hub w/ Keyway CJ24A-HUB-PM-14MM-5X2.3MMKW 14.00 mm 24 A 5 x 2.3 mm 2.200 in
55.88
mm
3.070 in
77.98
mm
68514472542 Curved Jaw Coupling Hub w/ Keyway CJ24A-HUB-PM-19MMH7-6X2.8MMKW 19.00 mm 24 A 6 x 2.8 mm 2.200 in
55.88
mm
3.070 in
77.98
mm
68514472543 Curved Jaw Coupling Hub w/ Keyway CJ24A-HUB-PM-20MMH7-6X2.8MMKW 20.00 mm 24 A 6 x 2.8 mm 2.200 in
55.88
mm
3.070 in
77.98
mm
68514472003 Curved Jaw Coupling Hub w/ Keyway CJ38A-HUB-PM-28MMH7-8X3.3MMKW 28.00 mm 38 A 8 X 3.3 mm 3.150 in
80.00
mm
4.490 in
114.05
mm
68514472004 Curved Jaw Coupling Hub w/ Keyway CJ38A-HUB-PM-30MMH7-8X3.3MMKW 30.00 mm 38 A 8 X 3.3 mm 3.150 in
80.00
mm
4.490 in
114.05
mm
68514472005 Curved Jaw Coupling Hub w/ Keyway CJ38A-HUB-PM-32MMH7-10X3.3MMKW 32.00 mm 38 A 10 x 3.3 mm 3.150 in
80.00
mm
4.490 in
114.05
mm
68514472006 Curved Jaw Coupling Hub w/ Keyway CJ38A-HUB-PM-35MMH7-10X3.3MMKW 35.00 mm 38 A 10 x 3.3 mm 3.150 in
80.00
mm
4.490 in
114.05
mm
68514472007 Curved Jaw Coupling Hub w/ Keyway CJ38A-HUB-PM-38MMH7-10X3.3MMKW-SS180 38.00 mm 38 A 10 x 3.3 mm 3.150 in
80.00
mm
4.490 in
114.05
mm
68514472532 Curved Jaw Coupling Hub w/o Keyway CJ19A-HUB-PM-12MM-4X1.8MMKW 12.00 mm 19 A 4 x 1.8 mm 1.57 in
39.88
mm
2.6 in
66.04
mm
68514472533 Curved Jaw Coupling Hub w/o Keyway CJ19A-HUB-PM-14MM-5X2.3MMKW 14.00 mm 19 A 5 x 2.3 mm 1.57 in
39.88
mm
2.6 in
66.04
mm
68514472002 Curved Jaw Coupling Hub w/ Keyway CJ38A-HUB-PM-25MMH7-8X3.3MMKW 25 mm 38 A 8 X 3.3 mm 3.150 in
80
mm
4.490 in
114.05
mm
68514472554 Curved Jaw Coupling Hub w/ Keyway CJ28A-HUB-PM-24MMH7-8X3.3MMKW 24 mm 28 A 8 X 3.3 mm 2.560 in
65.00
mm
3.540 in
90.00
mm
N/A
  Results 1 - 12 of 12 1 
<