All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Curved Jaw Couplings
>
CJ Series (Standard Curved Jaw) Components
>
CJ Series Hubs - Powder Metal, A Style, Metric Bores
>
View Items
CJ Series Hubs - Powder Metal, A Style, Metric Bores
Check up to five results to perform an action.
A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Curved Jaw Catalog
(PDF, 0KB)
Standard Curved Jaw Installation Instructions
(PDF, 0KB)
Standard Curved Jaw Installation Video
Results Per Page :
25
50
100
200
Results 1 - 12 of 12
1
Part Number
Item Name
Description
Bore Size
Coupling Size
Hub Style
Keyway Size
Outside Diameter
Overall Coupling Length
CAD
68514472538
Curved Jaw Coupling Hub w/ Keyway
CJ24A-HUB-PM-14MM-5X2.3MMKW
14.00
mm
24
A
5 x 2.3
mm
2.200
in
55.88
mm
3.070
in
77.98
mm
68514472542
Curved Jaw Coupling Hub w/ Keyway
CJ24A-HUB-PM-19MMH7-6X2.8MMKW
19.00
mm
24
A
6 x 2.8
mm
2.200
in
55.88
mm
3.070
in
77.98
mm
68514472543
Curved Jaw Coupling Hub w/ Keyway
CJ24A-HUB-PM-20MMH7-6X2.8MMKW
20.00
mm
24
A
6 x 2.8
mm
2.200
in
55.88
mm
3.070
in
77.98
mm
68514472003
Curved Jaw Coupling Hub w/ Keyway
CJ38A-HUB-PM-28MMH7-8X3.3MMKW
28.00
mm
38
A
8 X 3.3
mm
3.150
in
80.00
mm
4.490
in
114.05
mm
68514472004
Curved Jaw Coupling Hub w/ Keyway
CJ38A-HUB-PM-30MMH7-8X3.3MMKW
30.00
mm
38
A
8 X 3.3
mm
3.150
in
80.00
mm
4.490
in
114.05
mm
68514472005
Curved Jaw Coupling Hub w/ Keyway
CJ38A-HUB-PM-32MMH7-10X3.3MMKW
32.00
mm
38
A
10 x 3.3
mm
3.150
in
80.00
mm
4.490
in
114.05
mm
68514472006
Curved Jaw Coupling Hub w/ Keyway
CJ38A-HUB-PM-35MMH7-10X3.3MMKW
35.00
mm
38
A
10 x 3.3
mm
3.150
in
80.00
mm
4.490
in
114.05
mm
68514472007
Curved Jaw Coupling Hub w/ Keyway
CJ38A-HUB-PM-38MMH7-10X3.3MMKW-SS180
38.00
mm
38
A
10 x 3.3
mm
3.150
in
80.00
mm
4.490
in
114.05
mm
68514472532
Curved Jaw Coupling Hub w/o Keyway
CJ19A-HUB-PM-12MM-4X1.8MMKW
12.00
mm
19
A
4 x 1.8
mm
1.57
in
39.88
mm
2.6
in
66.04
mm
68514472533
Curved Jaw Coupling Hub w/o Keyway
CJ19A-HUB-PM-14MM-5X2.3MMKW
14.00
mm
19
A
5 x 2.3
mm
1.57
in
39.88
mm
2.6
in
66.04
mm
68514472002
Curved Jaw Coupling Hub w/ Keyway
CJ38A-HUB-PM-25MMH7-8X3.3MMKW
25
mm
38
A
8 X 3.3
mm
3.150
in
80
mm
4.490
in
114.05
mm
68514472554
Curved Jaw Coupling Hub w/ Keyway
CJ28A-HUB-PM-24MMH7-8X3.3MMKW
24
mm
28
A
8 X 3.3
mm
2.560
in
65.00
mm
3.540
in
90.00
mm
N/A
Results 1 - 12 of 12
1