CJ42A-HUB-PM-25MMH7-8X3.3MMKW
N/A
CJ Series Hubs - Powder Metal, A Style, Metric Bores
N/A
25.00 mm
N/A
42/55
N/A
A
N/A
8 X 3.3 mm
N/A
3.74 in 95 mm
N/A
2.870 in 72.90 mm
N/A
N/A
25.00 mm
CJ42A-HUB-PM-28MMH7-8X3.3MMKW
N/A
CJ Series Hubs - Powder Metal, A Style, Metric Bores
N/A
28.00 mm
N/A
42/55
N/A
A
N/A
8 X 3.3 mm
N/A
3.74 in 95 mm
N/A
2.870 in 72.90 mm
N/A
N/A
28.00 mm
CJ42A-HUB-PM-30MMH7-8X3.3MMKW
N/A
CJ Series Hubs - Powder Metal, A Style, Metric Bores
N/A
30.00 mm
N/A
42/55
N/A
A
N/A
8 X 3.3 mm
N/A
3.74 in 95 mm
N/A
2.870 in 72.90 mm
N/A
N/A
30.00 mm
CJ42A-HUB-PM-32MMH7-10X3.3MMKW
N/A
CJ Series Hubs - Powder Metal, A Style, Metric Bores
N/A
32.00 mm
N/A
42/55
N/A
A
N/A
10 x 3.3 mm
N/A
3.74 in 95 mm
N/A
2.870 in 72.90 mm
N/A
N/A
32.00 mm
CJ48A-HUB-PM-32MMH7-10X3.3MMKW
N/A
CJ Series Hubs - Powder Metal, A Style, Metric Bores
N/A
32.00 mm
N/A
48/60
N/A
A
N/A
10 x 3.3 mm
N/A
4.130 in 104.90 mm
N/A
3.160 in 80.26 mm
N/A
N/A
32.00 mm
CJ42A-HUB-PM-35MMH7-10X3.3MMKW
N/A
CJ Series Hubs - Powder Metal, A Style, Metric Bores
N/A
35.00 mm
N/A
42/55
N/A
A
N/A
10 x 3.3 mm
N/A
3.74 in 95 mm
N/A
2.870 in 72.90 mm
N/A
N/A
35.00 mm
CJ42A-HUB-PM-38MMH7-10X3.3MMKW
N/A
CJ Series Hubs - Powder Metal, A Style, Metric Bores
N/A
38.00 mm
N/A
42/55
N/A
A
N/A
10 x 3.3 mm
N/A
3.74 in 95 mm
N/A
2.870 in 72.90 mm
N/A
N/A
38.00 mm
CJ42A-HUB-PM-RSB
N/A
CJ Series Hubs - Powder Metal, A Style, Metric Bores
N/A
999999999 mm
N/A
42/55
N/A
A
N/A
N/A
3.74 in 95 mm
N/A
2.870 in 72.90 mm
N/A
N/A
CJ48A-HUB-PM-17MM-RSB
N/A
CJ Series Hubs - Powder Metal, A Style, Metric Bores
N/A
999999999 mm
N/A
48/60
N/A
A
N/A
N/A
4.130 in 104.90 mm
N/A
3.160 in 80.26 mm
N/A
N/A
CJ42A-HUB-PM-19MMH7-6X2.8MMKW
N/A
Curved Jaw Coupling Hub w/ Keyway
N/A
19.00 mm
N/A
42
N/A
A
N/A
6 x 2.8 mm
N/A
3.74 in 95 mm
N/A
4.960 in 125.98 mm
N/A
N/A
CJ24A-HUB-PM-14MM-5X2.3MMKW
N/A
Curved Jaw Coupling Hub w/ Keyway
N/A
14.00 mm
N/A
24
N/A
A
N/A
5 x 2.3 mm
N/A
2.200 in 55.88 mm
N/A
3.070 in 77.98 mm
N/A
N/A
CJ24A-HUB-PM-19MMH7-6X2.8MMKW
N/A
Curved Jaw Coupling Hub w/ Keyway
N/A
19.00 mm
N/A
24
N/A
A
N/A
6 x 2.8 mm
N/A
2.200 in 55.88 mm
N/A
3.070 in 77.98 mm
N/A
N/A
CJ24A-HUB-PM-20MMH7-6X2.8MMKW
N/A
Curved Jaw Coupling Hub w/ Keyway
N/A
20.00 mm
N/A
24
N/A
A
N/A
6 x 2.8 mm
N/A
2.200 in 55.88 mm
N/A
3.070 in 77.98 mm
N/A
N/A
CJ38A-HUB-PM-28MMH7-8X3.3MMKW
N/A
Curved Jaw Coupling Hub w/ Keyway
N/A
28.00 mm
N/A
38
N/A
A
N/A
8 X 3.3 mm
N/A
3.150 in 80.00 mm
N/A
4.490 in 114.05 mm
N/A
N/A
CJ38A-HUB-PM-30MMH7-8X3.3MMKW
N/A
Curved Jaw Coupling Hub w/ Keyway
N/A
30.00 mm
N/A
38
N/A
A
N/A
8 X 3.3 mm
N/A
3.150 in 80.00 mm
N/A
4.490 in 114.05 mm
N/A
N/A
CJ38A-HUB-PM-32MMH7-10X3.3MMKW
N/A
Curved Jaw Coupling Hub w/ Keyway
N/A
32.00 mm
N/A
38
N/A
A
N/A
10 x 3.3 mm
N/A
3.150 in 80.00 mm
N/A
4.490 in 114.05 mm
N/A
N/A
CJ38A-HUB-PM-35MMH7-10X3.3MMKW
N/A
Curved Jaw Coupling Hub w/ Keyway
N/A
35.00 mm
N/A
38
N/A
A
N/A
10 x 3.3 mm
N/A
3.150 in 80.00 mm
N/A
4.490 in 114.05 mm
N/A
N/A
CJ38A-HUB-PM-38MMH7-10X3.3MMKW-SS180
N/A
Curved Jaw Coupling Hub w/ Keyway
N/A
38.00 mm
N/A
38
N/A
A
N/A
10 x 3.3 mm
N/A
3.150 in 80.00 mm
N/A
4.490 in 114.05 mm
N/A
N/A
CJ19A-HUB-PM-12MM-4X1.8MMKW
N/A
Curved Jaw Coupling Hub w/o Keyway
N/A
12.00 mm
N/A
19
N/A
A
N/A
4 x 1.8 mm
N/A
1.57 in 39.88 mm
N/A
2.6 in 66.04 mm
N/A
N/A
CJ19A-HUB-PM-14MM-5X2.3MMKW
N/A
Curved Jaw Coupling Hub w/o Keyway
N/A
14.00 mm
N/A
19
N/A
A
N/A
5 x 2.3 mm
N/A
1.57 in 39.88 mm
N/A
2.6 in 66.04 mm
N/A
N/A
CJ38A-HUB-PM-25MMH7-8X3.3MMKW
N/A
Curved Jaw Coupling Hub w/ Keyway
N/A
25 mm
N/A
38
N/A
A
N/A
8 X 3.3 mm
N/A
3.150 in 80 mm
N/A
4.490 in 114.05 mm
N/A
N/A
CJ28A-HUB-PM-24MMH7-8X3.3MMKW
N/A
Curved Jaw Coupling Hub w/ Keyway
N/A
24 mm
N/A
28
N/A
A
N/A
8 X 3.3 mm
N/A
2.560 in 65.00 mm
N/A
3.540 in 90.00 mm
N/A
N/A