Part Number |
Item Name |
Description |
Bore Size |
Hub Style |
Coupling Size |
Outside Diameter |
Overall Coupling Length |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 68514476594 | N/A Curved Jaw Coupling Hub w/ Keyway | Description N/A CJ110/125B-HUB-NI-65MMF7-18X4.4MMKW | Bore Size N/A 65.00 mm | Hub Style N/A B | Coupling Size N/A 110 | Outside Diameter N/A 10.040 in255.02 mm | Overall Coupling Length N/A 11.610 in294.89 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514472347 | N/A Curved Jaw Coupling Hub w/ Rough Stock Bore | Description N/A CJ110/125B-HUB-NI-RSB | Bore Size N/A | Hub Style N/A B | Coupling Size N/A 110 | Outside Diameter N/A 10.040 in255.02 mm | Overall Coupling Length N/A 11.610 in294.89 mm |
CAD
N/A
|
Add To Cart
Request Quote |