All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Curved Jaw Couplings
>
CJ Series (Standard Curved Jaw) Components
>
CJ Series Hubs - Powder Metal, A & B Style, Inch (Imperial) Bores
>
View Items
CJ Series Hubs - Powder Metal, A & B Style, Inch (Imperial) Bores
Check up to five results to perform an action.
larger image
A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Curved Jaw Catalog
(PDF, 0KB)
Standard Curved Jaw Installation Instructions
(PDF, 0KB)
Standard Curved Jaw Installation Video
Results Per Page :
25
50
100
200
Results 1 - 25 of 43
1
2
Part Number
Description
Bore Size
Hub Style
Coupling Size
Keyway Size
Outside Diameter
Overall Coupling Length
CAD
68514476357
CJ19A-HUB-PM-1/2-1/8X1/16KW
3/4
in
A
19
1/8 x 1/16
in
1.57
in
39.88
mm
2.6
in
66.04
mm
68514476359
CJ19A-HUB-PM-5/8-3/16X3/32KW
5/8
in
A
19
3/16 x 3/32
in
1.57
in
39.88
mm
2.6
in
66.04
mm
68514476355
CJ19A-HUB-PM-7/16-3/32X3/64KW
7/16
in
A
19
3/32 x 3/64
in
1.57
in
39.88
mm
2.6
in
66.04
mm
68514461999
CJ19/24B-HUB-PM-3/4-3/16X3/32KW
7/16
in
B
19
3/16 x 3/32
in
1.57
in
39.88
mm
2.6
in
66.04
mm
68514476362
CJ24A-HUB-PM-1/2-1/8X1/16KW
1/2
in
A
24
1/8 x 1/16
in
2.200
in
55.88
mm
3.070
in
77.98
mm
68514476365
CJ24A-HUB-PM-3/4-3/16X3/32KW
3/4
in
A
24
3/16 x 3/32
in
2.200
in
55.88
mm
3.070
in
77.98
mm
68514476364
CJ24A-HUB-PM-5/8-3/16X3/32KW
5/8
in
A
24
3/16 x 3/32
in
2.200
in
55.88
mm
3.070
in
77.98
mm
68514476369
CJ24A-HUB-PM-7/16-3/32X3/64KW
7/16
in
A
24
3/32 x 3/64
in
2.200
in
55.88
mm
3.070
in
77.98
mm
68514462009
CJ24/32B-HUB-PM-1"-1/4X1/8KW
1
in
B
24
1/4 x 1/8
in
2.200
in
55.88
mm
3.070
in
77.98
mm
68514462011
CJ24/32B-HUB-PM-1-1/4-1/4X1/8KW
1 1/4
in
B
24
1/4 x 1/8
in
2.200
in
55.88
mm
3.070
in
77.98
mm
68514462010
CJ24/32B-HUB-PM-1-1/8-1/4X1/8KW
1 1/8
in
B
24
1/4 x 1/8
in
2.200
in
55.88
mm
3.070
in
77.98
mm
68514462014
CJ28A-HUB-PM-3/4-3/16X3/32KW
3/4
in
A
28
3/16 x 3/32
in
2.560
in
65.02
mm
3.540
in
89.92
mm
68514462013
CJ28A-HUB-PM-5/8-3/16X3/32KW
5/8
in
A
28
3/16 x 3/32
in
2.560
in
65.02
mm
3.540
in
89.92
mm
68514462015
CJ28A-HUB-PM-7/8-3/16X3/32KW
7/8
in
A
28
3/16 x 3/32
in
2.560
in
65.02
mm
3.540
in
89.92
mm
68514462016
CJ28/38B-HUB-PM-1"-1/4X1/8KW
1
in
B
28
1/4 x 1/8
in
2.560
in
65.02
mm
3.540
in
89.92
mm
68514476178
CJ28/38B-HUB-PM-1.379-5/16X5/32KW
1 3/8
in
B
28
5/16 x 5/32
in
2.560
in
65.02
mm
3.540
in
89.92
mm
68514466873
CJ28/38B-HUB-PM-1-1/2-3/8X3/16KW
1 1/2
in
B
28
3/8 x 3/16
in
2.560
in
65.02
mm
3.540
in
89.92
mm
68514462018
CJ28/38B-HUB-PM-1-1/4-1/4X1/8KW
1 1/4
in
B
28
1/4 x 1/8
in
2.560
in
65.02
mm
3.540
in
89.92
mm
68514462017
CJ28/38B-HUB-PM-1-1/8-1/4X1/8KW
1 1/8
in
B
28
1/4 x 1/8
in
2.560
in
65.02
mm
3.540
in
89.92
mm
68514462019
CJ28/38B-HUB-PM-1-3/8-5/16X5/32KW
1 3/8
in
B
28
5/16 x 5/32
in
2.560
in
65.02
mm
3.540
in
89.92
mm
68514462024
CJ38A-HUB-PM-1"-1/4X1/8KW
1
in
A
38
1/4 x 1/8
in
3.150
in
80.00
mm
4.490
in
114.05
mm
68514462026
CJ38A-HUB-PM-1-1/4-1/4X1/8KW
1 1/4
in
A
38
1/4 x 1/8
in
3.150
in
80.00
mm
4.490
in
114.05
mm
68514462025
CJ38A-HUB-PM-1-1/8-1/4X1/8KW
1 1/8
in
A
38
1/4 x 1/8
in
3.150
in
80.00
mm
4.490
in
114.05
mm
68514462027
CJ38A-HUB-PM-1-3/8-5/16X5/32KW
1 3/8
in
A
38
5/16 x 5/32
in
3.150
in
80.00
mm
4.490
in
114.05
mm
68514462022
CJ38A-HUB-PM-3/4-3/16X3/32KW
3/4
in
A
38
3/16 x 3/32
in
3.150
in
80.00
mm
4.490
in
114.05
mm
Results 1 - 25 of 43
1
2