Part Number |
Description |
Bore Size |
Hub Style |
Coupling Size |
Keyway Size |
Outside Diameter |
Overall Coupling Length |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 68514466499 | Description N/A CJ42A-HUB-PM-1"-1/4X1/8KW | Bore Size N/A 1 in | Hub Style N/A A | Coupling Size N/A 42 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514466879 | Description N/A CJ42A-HUB-PM-1-1/4-5/16X5/32KW | Bore Size N/A 1 1/4 in | Hub Style N/A A | Coupling Size N/A 42 | Keyway Size N/A 5/16 x 5/32 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514465858 | Description N/A CJ42A-HUB-PM-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Hub Style N/A A | Coupling Size N/A 42 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514465857 | Description N/A CJ42A-HUB-PM-1-3/8-5/16X5/32KW | Bore Size N/A 1 3/8 in | Hub Style N/A A | Coupling Size N/A 42 | Keyway Size N/A 5/16 x 5/32 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514466428 | Description N/A CJ42A-HUB-PM-1-5/8-3/8X3/16KW | Bore Size N/A 1 5/8 in | Hub Style N/A A | Coupling Size N/A 42 | Keyway Size N/A 3/8 x 3/16 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514464116 | Description N/A CJ42/55B-HUB-PM-1-1/2-3/8X3/16KW | Bore Size N/A 1 1/2 in | Hub Style N/A B | Coupling Size N/A 42 | Keyway Size N/A 3/8 x 3/16 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514466878 | Description N/A CJ42/55B-HUB-PM-1-5/8-3/8X3/16KW | Bore Size N/A 1 5/8 in | Hub Style N/A B | Coupling Size N/A 42 | Keyway Size N/A 3/8 x 3/16 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514464117 | Description N/A CJ42/55B-HUB-PM-1-7/8-1/2X1/4KW | Bore Size N/A 1 7/8 in | Hub Style N/A B | Coupling Size N/A 42 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514466500 | Description N/A CJ42/55B-HUB-PM-2"-1/2X1/4KW | Bore Size N/A 2 in | Hub Style N/A B | Coupling Size N/A 42 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 4.960 in125.98 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514464147 | Description N/A CJ48A-HUB-PM-1"-1/4X1/8KW | Bore Size N/A 1 in | Hub Style N/A A | Coupling Size N/A 48 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 5.51 in139.95 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514465566 | Description N/A CJ48A-HUB-PM-1-1/2-3/8X3/16KW | Bore Size N/A 1 1/2 in | Hub Style N/A A | Coupling Size N/A 48 | Keyway Size N/A 3/8 x 3/16 in | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 5.51 in139.95 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514465567 | Description N/A CJ48A-HUB-PM-1-5/8-3/8X3/16KW | Bore Size N/A 1 5/8 in | Hub Style N/A A | Coupling Size N/A 48 | Keyway Size N/A 3/8 x 3/16 in | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 5.51 in139.95 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 68514465818 | Description N/A CJ48A-HUB-PM-1-7/8-1/2X1/4KW | Bore Size N/A 1 7/8 in | Hub Style N/A A | Coupling Size N/A 48 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 5.51 in139.95 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514464146 | Description N/A CJ48/60B-HUB-PM-2"-1/2X1/4KW | Bore Size N/A 2 in | Hub Style N/A B | Coupling Size N/A 48 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 5.51 in139.95 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 68514465817 | Description N/A CJ48/60B-HUB-PM-2-1/8-1/2X1/4KW | Bore Size N/A 2 1/8 in | Hub Style N/A B | Coupling Size N/A 48 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 5.51 in139.95 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 68514476357 | Description N/A CJ19A-HUB-PM-1/2-1/8X1/16KW | Bore Size N/A 3/4 in | Hub Style N/A A | Coupling Size N/A 19 | Keyway Size N/A 1/8 x 1/16 in | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 2.6 in66.04 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514476359 | Description N/A CJ19A-HUB-PM-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Hub Style N/A A | Coupling Size N/A 19 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 2.6 in66.04 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514476355 | Description N/A CJ19A-HUB-PM-7/16-3/32X3/64KW | Bore Size N/A 7/16 in | Hub Style N/A A | Coupling Size N/A 19 | Keyway Size N/A 3/32 x 3/64 in | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 2.6 in66.04 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514461999 | Description N/A CJ19/24B-HUB-PM-3/4-3/16X3/32KW | Bore Size N/A 7/16 in | Hub Style N/A B | Coupling Size N/A 19 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 2.6 in66.04 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514476362 | Description N/A CJ24A-HUB-PM-1/2-1/8X1/16KW | Bore Size N/A 1/2 in | Hub Style N/A A | Coupling Size N/A 24 | Keyway Size N/A 1/8 x 1/16 in | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514476365 | Description N/A CJ24A-HUB-PM-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Hub Style N/A A | Coupling Size N/A 24 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514476364 | Description N/A CJ24A-HUB-PM-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Hub Style N/A A | Coupling Size N/A 24 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514476369 | Description N/A CJ24A-HUB-PM-7/16-3/32X3/64KW | Bore Size N/A 7/16 in | Hub Style N/A A | Coupling Size N/A 24 | Keyway Size N/A 3/32 x 3/64 in | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514462009 | Description N/A CJ24/32B-HUB-PM-1"-1/4X1/8KW | Bore Size N/A 1 in | Hub Style N/A B | Coupling Size N/A 24 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514462011 | Description N/A CJ24/32B-HUB-PM-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Hub Style N/A B | Coupling Size N/A 24 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 3.070 in77.98 mm |
CAD
N/A
|
Add To Cart
Request Quote |