CJ42A-HUB-PM-1"-1/4X1/8KW
N/A
1 in
N/A
A
N/A
42
N/A
1/4 x 1/8 in
N/A
3.74 in 95 mm
N/A
4.960 in 125.98 mm
N/A
CJ42A-HUB-PM-1-1/4-5/16X5/32KW
N/A
1 1/4 in
N/A
A
N/A
42
N/A
5/16 x 5/32 in
N/A
3.74 in 95 mm
N/A
4.960 in 125.98 mm
N/A
CJ42A-HUB-PM-1-1/8-1/4X1/8KW
N/A
1 1/8 in
N/A
A
N/A
42
N/A
1/4 x 1/8 in
N/A
3.74 in 95 mm
N/A
4.960 in 125.98 mm
N/A
CJ42A-HUB-PM-1-3/8-5/16X5/32KW
N/A
1 3/8 in
N/A
A
N/A
42
N/A
5/16 x 5/32 in
N/A
3.74 in 95 mm
N/A
4.960 in 125.98 mm
N/A
CJ42A-HUB-PM-1-5/8-3/8X3/16KW
N/A
1 5/8 in
N/A
A
N/A
42
N/A
3/8 x 3/16 in
N/A
3.74 in 95 mm
N/A
4.960 in 125.98 mm
N/A
CJ42/55B-HUB-PM-1-1/2-3/8X3/16KW
N/A
1 1/2 in
N/A
B
N/A
42
N/A
3/8 x 3/16 in
N/A
3.74 in 95 mm
N/A
4.960 in 125.98 mm
N/A
CJ42/55B-HUB-PM-1-5/8-3/8X3/16KW
N/A
1 5/8 in
N/A
B
N/A
42
N/A
3/8 x 3/16 in
N/A
3.74 in 95 mm
N/A
4.960 in 125.98 mm
N/A
CJ42/55B-HUB-PM-1-7/8-1/2X1/4KW
N/A
1 7/8 in
N/A
B
N/A
42
N/A
1/2 x 1/4 in
N/A
3.74 in 95 mm
N/A
4.960 in 125.98 mm
N/A
CJ42/55B-HUB-PM-2"-1/2X1/4KW
N/A
2 in
N/A
B
N/A
42
N/A
1/2 x 1/4 in
N/A
3.74 in 95 mm
N/A
4.960 in 125.98 mm
N/A
CJ48A-HUB-PM-1"-1/4X1/8KW
N/A
1 in
N/A
A
N/A
48
N/A
1/4 x 1/8 in
N/A
4.130 in 104.90 mm
N/A
5.51 in 139.95 mm
N/A
CJ48A-HUB-PM-1-1/2-3/8X3/16KW
N/A
1 1/2 in
N/A
A
N/A
48
N/A
3/8 x 3/16 in
N/A
4.130 in 104.90 mm
N/A
5.51 in 139.95 mm
N/A
CJ48A-HUB-PM-1-5/8-3/8X3/16KW
N/A
1 5/8 in
N/A
A
N/A
48
N/A
3/8 x 3/16 in
N/A
4.130 in 104.90 mm
N/A
5.51 in 139.95 mm
N/A
CJ48A-HUB-PM-1-7/8-1/2X1/4KW
N/A
1 7/8 in
N/A
A
N/A
48
N/A
1/2 x 1/4 in
N/A
4.130 in 104.90 mm
N/A
5.51 in 139.95 mm
N/A
CJ48/60B-HUB-PM-2"-1/2X1/4KW
N/A
2 in
N/A
B
N/A
48
N/A
1/2 x 1/4 in
N/A
4.130 in 104.90 mm
N/A
5.51 in 139.95 mm
N/A
CJ48/60B-HUB-PM-2-1/8-1/2X1/4KW
N/A
2 1/8 in
N/A
B
N/A
48
N/A
1/2 x 1/4 in
N/A
4.130 in 104.90 mm
N/A
5.51 in 139.95 mm
N/A
CJ19A-HUB-PM-1/2-1/8X1/16KW
N/A
3/4 in
N/A
A
N/A
19
N/A
1/8 x 1/16 in
N/A
1.57 in 39.88 mm
N/A
2.6 in 66.04 mm
N/A
CJ19A-HUB-PM-5/8-3/16X3/32KW
N/A
5/8 in
N/A
A
N/A
19
N/A
3/16 x 3/32 in
N/A
1.57 in 39.88 mm
N/A
2.6 in 66.04 mm
N/A
CJ19A-HUB-PM-7/16-3/32X3/64KW
N/A
7/16 in
N/A
A
N/A
19
N/A
3/32 x 3/64 in
N/A
1.57 in 39.88 mm
N/A
2.6 in 66.04 mm
N/A
CJ19/24B-HUB-PM-3/4-3/16X3/32KW
N/A
7/16 in
N/A
B
N/A
19
N/A
3/16 x 3/32 in
N/A
1.57 in 39.88 mm
N/A
2.6 in 66.04 mm
N/A
CJ24A-HUB-PM-1/2-1/8X1/16KW
N/A
1/2 in
N/A
A
N/A
24
N/A
1/8 x 1/16 in
N/A
2.200 in 55.88 mm
N/A
3.070 in 77.98 mm
N/A
CJ24A-HUB-PM-3/4-3/16X3/32KW
N/A
3/4 in
N/A
A
N/A
24
N/A
3/16 x 3/32 in
N/A
2.200 in 55.88 mm
N/A
3.070 in 77.98 mm
N/A
CJ24A-HUB-PM-5/8-3/16X3/32KW
N/A
5/8 in
N/A
A
N/A
24
N/A
3/16 x 3/32 in
N/A
2.200 in 55.88 mm
N/A
3.070 in 77.98 mm
N/A
CJ24A-HUB-PM-7/16-3/32X3/64KW
N/A
7/16 in
N/A
A
N/A
24
N/A
3/32 x 3/64 in
N/A
2.200 in 55.88 mm
N/A
3.070 in 77.98 mm
N/A
CJ24/32B-HUB-PM-1"-1/4X1/8KW
N/A
1 in
N/A
B
N/A
24
N/A
1/4 x 1/8 in
N/A
2.200 in 55.88 mm
N/A
3.070 in 77.98 mm
N/A
CJ24/32B-HUB-PM-1-1/4-1/4X1/8KW
N/A
1 1/4 in
N/A
B
N/A
24
N/A
1/4 x 1/8 in
N/A
2.200 in 55.88 mm
N/A
3.070 in 77.98 mm
N/A
CJ24/32B-HUB-PM-1-1/8-1/4X1/8KW
N/A
1 1/8 in
N/A
B
N/A
24
N/A
1/4 x 1/8 in
N/A
2.200 in 55.88 mm
N/A
3.070 in 77.98 mm
N/A
CJ28A-HUB-PM-3/4-3/16X3/32KW
N/A
3/4 in
N/A
A
N/A
28
N/A
3/16 x 3/32 in
N/A
2.560 in 65.02 mm
N/A
3.540 in 89.92 mm
N/A
CJ28A-HUB-PM-5/8-3/16X3/32KW
N/A
5/8 in
N/A
A
N/A
28
N/A
3/16 x 3/32 in
N/A
2.560 in 65.02 mm
N/A
3.540 in 89.92 mm
N/A
CJ28A-HUB-PM-7/8-3/16X3/32KW
N/A
7/8 in
N/A
A
N/A
28
N/A
3/16 x 3/32 in
N/A
2.560 in 65.02 mm
N/A
3.540 in 89.92 mm
N/A
CJ28/38B-HUB-PM-1"-1/4X1/8KW
N/A
1 in
N/A
B
N/A
28
N/A
1/4 x 1/8 in
N/A
2.560 in 65.02 mm
N/A
3.540 in 89.92 mm
N/A
CJ28/38B-HUB-PM-1.379-5/16X5/32KW
N/A
1 3/8 in
N/A
B
N/A
28
N/A
5/16 x 5/32 in
N/A
2.560 in 65.02 mm
N/A
3.540 in 89.92 mm
N/A
CJ28/38B-HUB-PM-1-1/2-3/8X3/16KW
N/A
1 1/2 in
N/A
B
N/A
28
N/A
3/8 x 3/16 in
N/A
2.560 in 65.02 mm
N/A
3.540 in 89.92 mm
N/A
CJ28/38B-HUB-PM-1-1/4-1/4X1/8KW
N/A
1 1/4 in
N/A
B
N/A
28
N/A
1/4 x 1/8 in
N/A
2.560 in 65.02 mm
N/A
3.540 in 89.92 mm
N/A
CJ28/38B-HUB-PM-1-1/8-1/4X1/8KW
N/A
1 1/8 in
N/A
B
N/A
28
N/A
1/4 x 1/8 in
N/A
2.560 in 65.02 mm
N/A
3.540 in 89.92 mm
N/A
CJ28/38B-HUB-PM-1-3/8-5/16X5/32KW
N/A
1 3/8 in
N/A
B
N/A
28
N/A
5/16 x 5/32 in
N/A
2.560 in 65.02 mm
N/A
3.540 in 89.92 mm
N/A
CJ38A-HUB-PM-1"-1/4X1/8KW
N/A
1 in
N/A
A
N/A
38
N/A
1/4 x 1/8 in
N/A
3.150 in 80.00 mm
N/A
4.490 in 114.05 mm
N/A
CJ38A-HUB-PM-1-1/4-1/4X1/8KW
N/A
1 1/4 in
N/A
A
N/A
38
N/A
1/4 x 1/8 in
N/A
3.150 in 80.00 mm
N/A
4.490 in 114.05 mm
N/A
CJ38A-HUB-PM-1-1/8-1/4X1/8KW
N/A
1 1/8 in
N/A
A
N/A
38
N/A
1/4 x 1/8 in
N/A
3.150 in 80.00 mm
N/A
4.490 in 114.05 mm
N/A
CJ38A-HUB-PM-1-3/8-5/16X5/32KW
N/A
1 3/8 in
N/A
A
N/A
38
N/A
5/16 x 5/32 in
N/A
3.150 in 80.00 mm
N/A
4.490 in 114.05 mm
N/A
CJ38A-HUB-PM-3/4-3/16X3/32KW
N/A
3/4 in
N/A
A
N/A
38
N/A
3/16 x 3/32 in
N/A
3.150 in 80.00 mm
N/A
4.490 in 114.05 mm
N/A
CJ38A-HUB-PM-5/8-3/16X3/32KW
N/A
5/8 in
N/A
A
N/A
38
N/A
3/16 x 3/32 in
N/A
3.150 in 80.00 mm
N/A
4.490 in 114.05 mm
N/A
CJ38A-HUB-PM-7/8-3/16X3/32KW
N/A
7/8 in
N/A
A
N/A
38
N/A
3/16 x 3/32 in
N/A
3.150 in 80.00 mm
N/A
4.490 in 114.05 mm
N/A
CJ38/45B-HUB-PM-1-1/2-3/8X3/16KW
N/A
1 1/2 in
N/A
B
N/A
38
N/A
3/8 x 3/16 in
N/A
3.150 in 80.00 mm
N/A
4.490 in 114.05 mm
N/A
CJ38/45B-HUB-PM-1-3/4-3/8X3/16KW
N/A
1 3/4 in
N/A
B
N/A
38
N/A
3/8 x 3/16 in
N/A
3.150 in 80.00 mm
N/A
4.490 in 114.05 mm
N/A
CJ38/45B-HUB-PM-1-5/8-3/8X3/16KW
N/A
1 5/8 in
N/A
B
N/A
38
N/A
3/8 x 3/16 in
N/A
3.150 in 80.00 mm
N/A
4.490 in 114.05 mm
N/A
CJ19A-HUB-PM-1/2-NKW
N/A
1/2 in
N/A
A
N/A
19
N/A
No Keyway in
N/A
1.57 in 39.88 mm
N/A
2.6 in 66.04 mm
N/A
CJ19A-HUB-PM-1/4-NKW
N/A
1/4 in
N/A
A
N/A
19
N/A
No Keyway in
N/A
1.57 in 39.88 mm
N/A
2.6 in 66.04 mm
N/A
CJ19A-HUB-PM-3/8-NKW
N/A
3/8 in
N/A
A
N/A
19
N/A
No Keyway in
N/A
1.57 in 39.88 mm
N/A
2.6 in 66.04 mm
N/A
CJ19A-HUB-PM-5/16-NKW
N/A
5/16 in
N/A
A
N/A
19
N/A
No Keyway in
N/A
1.57 in 39.88 mm
N/A
2.6 in 66.04 mm
N/A
CJ19A-HUB-PM-5/8-NKW
N/A
5/8 in
N/A
A
N/A
19
N/A
No Keyway in
N/A
1.57 in 39.88 mm
N/A
2.6 in 66.04 mm
N/A