Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    CJ Series Hubs - Powder Metal, B Style, Metric Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Curved Jaw Couplings > CJ Series (Standard Curved Jaw) Components > CJ Series Hubs - Powder Metal, B Style, Metric Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

CJ Series Hubs - Powder Metal, B Style, Metric Bores

For CAD models and more information, click Directly on the part number below.

    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.





 DOWNLOADS 

Curved Jaw Catalog
(PDF, 0KB)

Standard Curved Jaw Installation Instructions
(PDF, 0KB)

Standard Curved Jaw Installation Video

Add To Cart Request Quote
   
  Results 1 - 17 of 17 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore Size 

Hub Style

Coupling Size

Keyway Size 

Outside Diameter

Overall Coupling Length

CAD

68514461156 CJ19/24B-HUB-PM-19MMH7-6X2.8MMKW 19.00 mm B 19/24 6 x 2.8 mm 1.57 in
39.88
mm
1.530 in
38.86
mm
N/A
68514465080 CJ19/24B-HUB-PM-20MMH7-6X2.8MMKW 20.00 mm B 19/24 6 x 2.8 mm 1.57 in
39.88
mm
1.530 in
38.86
mm
N/A
68514461157 CJ19/24B-HUB-PM-24MMH7-8X3.3MMKW 24.00 mm B 19/24 8 X 3.3 mm 1.57 in
39.88
mm
1.530 in
38.86
mm
N/A
68514461104 CJ24/32B-HUB-PM-24MMH7-8X3.3MMKW 24.00 mm B 24/32 8 X 3.3 mm 2.200 in
55.88
mm
1.800 in
45.72
mm
N/A
68514461105 CJ24/32B-HUB-PM-25MMH7-8X3.3MMKW 25.00 mm B 24/32 8 X 3.3 mm 2.200 in
55.88
mm
1.800 in
45.72
mm
N/A
68514461165 CJ28/38B-HUB-PM-25MMH7-8X3.3MMKW 25.00 mm B 28/38 8 X 3.3 mm 2.560 in
65.02
mm
2.070 in
52.58
mm
N/A
68514461106 CJ24/32B-HUB-PM-28MMH7-8X3.3MMKW 28.00 mm B 24/32 8 X 3.3 mm 2.200 in
55.88
mm
1.800 in
45.72
mm
N/A
68514461111 CJ28/38B-HUB-PM-28MMH7-8X3.3MMKW 28.00 mm B 28/38 8 X 3.3 mm 2.560 in
65.02
mm
2.070 in
52.58
mm
N/A
68514461112 CJ28/38B-HUB-PM-30MMH7-8X3.3MMKW 30.00 mm B 28/38 8 X 3.3 mm 2.560 in
65.02
mm
2.070 in
52.58
mm
N/A
68514465320 CJ28/38B-HUB-PM-32MMH7-10X3.3MMKW 32.00 mm B 28/38 10 x 3.3 mm 2.560 in
65.02
mm
2.070 in
52.58
mm
N/A
68514461113 CJ28/38B-HUB-PM-38MMH7-10X3.3MMKW 38.00 mm B 28/38 10 x 3.3 mm 2.560 in
65.02
mm
2.070 in
52.58
mm
N/A
68514460906 CJ38/45B-HUB-PM-42MMH7-12X3.3MMKW 42.00 mm B 38/45 12 X 3.3 mm 3.150 in
80.00
mm
2.590 in
65.79
mm
N/A
68514466765 CJ38/45B-HUB-PM-45MMH7-14X3.8MM KW 45.00 mm B 38/45 14 X 3.8 mm 3.150 in
80.00
mm
2.590 in
65.79
mm
N/A
68514461154 CJ19/24B-HUB-PM-RSB N/A B 19/24 N/A 1.57 in
39.88
mm
1.530 in
38.86
mm
N/A
68514460880 CJ24/32B-HUB-PM-RSB-NKW N/A B 24/32 N/A 2.200 in
55.88
mm
1.800 in
45.72
mm
N/A
68514460881 CJ28/38B-HUB-PM-RSB N/A B 28/38 N/A 2.560 in
65.02
mm
2.070 in
52.58
mm
N/A
68514460882 CJ38/45B-HUB-PM-35MM-RSB N/A B 38/45 N/A 3.150 in
80.00
mm
2.590 in
65.79
mm
N/A
  Results 1 - 17 of 17 1 
<