Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    CJ Series Hubs - Steel, B & BX Style, Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Curved Jaw Couplings > CJ Series (Standard Curved Jaw) Components > CJ Series Hubs - Steel, B & BX Style, Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

CJ Series Hubs - Steel, B & BX Style, Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.


    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.





 DOWNLOADS 

Curved Jaw Catalog
(PDF, 0KB)

Standard Curved Jaw Installation Instructions
(PDF, 0KB)

Standard Curved Jaw Installation Video

Add To Cart Request Quote
   
  Results 1 - 3 of 3 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore Size 

Hub Style

Coupling Size

Keyway Size

Outside Diameter

Overall Coupling Length

CAD

68514476183 CJ28/38B-HUB-STL-1/2-1/8X1/16KW 1/2 in B 28 1/8 x 1/16 in 2.560 in
65.02
mm
3.540 in
89.92
mm
68514476182 CJ28/38B-HUB-STL-5/8-3/16X3/32KIW 5/8 in B 28 3/16 x 3/32 in 2.560 in
65.02
mm
3.540 in
89.92
mm
68514476386 CJ55/70BX-HUB-STL-2"-1/2X1/4KW 2 in BX 55 1/2 x 1/4 in 4.720 in
119.89
mm
4.560 in
115.82
mm
  Results 1 - 3 of 3 1 
<