Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (in)

Hub Style

Coupling Size

Keyway Size  (in)

Part Number

Bore Size 

Hub Style

Coupling Size

Keyway Size

Outside Diameter

Overall Coupling Length

CAD

CJ28/38B-HUB-STL-1/2-1/8X1/16KW N/A 1/2 in N/A B N/A 28 N/A 1/8 x 1/16 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A CAD Icon (for items table)
CJ28/38B-HUB-STL-5/8-3/16X3/32KIW N/A 5/8 in N/A B N/A 28 N/A 3/16 x 3/32 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A CAD Icon (for items table)
CJ55/70BX-HUB-STL-2"-1/2X1/4KW N/A 2 in N/A BX N/A 55 N/A 1/2 x 1/4 in N/A 4.720 in119.89 mm N/A 4.560 in115.82 mm N/A CAD Icon (for items table)
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1