All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Curved Jaw Couplings > CJ Series (Standard Curved Jaw) Components > CJ Series Hubs - Cast Iron, A & B Style Inch (Imperial) Bores > View Items  

CJ Series Hubs - Cast Iron, A & B Style Inch (Imperial) Bores

Check up to five results to perform an action.

    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Curved Jaw Catalog
(PDF, 0KB)

Standard Curved Jaw Installation Instructions
(PDF, 0KB)

Standard Curved Jaw Installation Video

Compare Items
   
  Results 1 - 25 of 31 1 2 

Part Number

Description 

Bore Size 

Hub Style

Coupling Size

Keyway Size

Outside Diameter

Overall Coupling Length

CAD

68514466499 CJ42A-HUB-PM-1"-1/4X1/8KW 1 in A 42 1/4 x 1/8 in 3.74 in
95
mm
4.960 in
125.98
mm
CAD Icon (for items table)
68514466879 CJ42A-HUB-PM-1-1/4-5/16X5/32KW 1 1/4 in A 42 5/16 x 5/32 in 3.74 in
95
mm
4.960 in
125.98
mm
CAD Icon (for items table)
68514465858 CJ42A-HUB-PM-1-1/8-1/4X1/8KW 1 1/8 in A 42 1/4 x 1/8 in 3.74 in
95
mm
4.960 in
125.98
mm
CAD Icon (for items table)
68514465857 CJ42A-HUB-PM-1-3/8-5/16X5/32KW 1 3/8 in A 42 5/16 x 5/32 in 3.74 in
95
mm
4.960 in
125.98
mm
CAD Icon (for items table)
68514466428 CJ42A-HUB-PM-1-5/8-3/8X3/16KW 1 5/8 in A 42 3/8 x 3/16 in 3.74 in
95
mm
4.960 in
125.98
mm
CAD Icon (for items table)
68514464116 CJ42/55B-HUB-PM-1-1/2-3/8X3/16KW 1 1/2 in B 42 3/8 x 3/16 in 3.74 in
95
mm
4.960 in
125.98
mm
CAD Icon (for items table)
68514466878 CJ42/55B-HUB-PM-1-5/8-3/8X3/16KW 1 5/8 in B 42 3/8 x 3/16 in 3.74 in
95
mm
4.960 in
125.98
mm
CAD Icon (for items table)
68514464117 CJ42/55B-HUB-PM-1-7/8-1/2X1/4KW 1 7/8 in B 42 1/2 x 1/4 in 3.74 in
95
mm
4.960 in
125.98
mm
CAD Icon (for items table)
68514466500 CJ42/55B-HUB-PM-2"-1/2X1/4KW 2 in B 42 1/2 x 1/4 in 3.74 in
95
mm
4.960 in
125.98
mm
CAD Icon (for items table)
68514464147 CJ48A-HUB-PM-1"-1/4X1/8KW 1 in A 48 1/4 x 1/8 in 4.130 in
104.90
mm
5.51 in
139.95
mm
CAD Icon (for items table)
68514465566 CJ48A-HUB-PM-1-1/2-3/8X3/16KW 1 1/2 in A 48 3/8 x 3/16 in 4.130 in
104.90
mm
5.51 in
139.95
mm
CAD Icon (for items table)
68514465567 CJ48A-HUB-PM-1-5/8-3/8X3/16KW 1 5/8 in A 48 3/8 x 3/16 in 4.130 in
104.90
mm
5.51 in
139.95
mm
N/A
68514465818 CJ48A-HUB-PM-1-7/8-1/2X1/4KW 1 7/8 in A 48 1/2 x 1/4 in 4.130 in
104.90
mm
5.51 in
139.95
mm
CAD Icon (for items table)
68514464146 CJ48/60B-HUB-PM-2"-1/2X1/4KW 2 in B 48 1/2 x 1/4 in 4.130 in
104.90
mm
5.51 in
139.95
mm
N/A
68514465817 CJ48/60B-HUB-PM-2-1/8-1/2X1/4KW 2 1/8 in B 48 1/2 x 1/4 in 4.130 in
104.90
mm
5.51 in
139.95
mm
N/A
68514465645 CJ55A-HUB-CI-1-1/2-3/8X3/16KW 1 1/2 in A 55 3/8 x 3/16 in 4.720 in
119.89
mm
6.300 in
160.02
mm
CAD Icon (for items table)
68514476325 CJ55A-HUB-CI-1-1/8-1/4X1/8KW 1 1/8 in A 55 1/4 x 1/8 in 4.720 in
119.89
mm
6.300 in
160.02
mm
CAD Icon (for items table)
68514465644 CJ55A-HUB-CI-1-5/8-3/8X3/16KW 1 5/8 in A 55 3/8 x 3/16 in 4.720 in
119.89
mm
6.300 in
160.02
mm
CAD Icon (for items table)
68514464124 CJ55/70B-HUB-CI-2-3/8-5/8X5/16KW 2 3/8 in B 55 5/8 x 5/16 in 4.720 in
119.89
mm
6.300 in
160.02
mm
CAD Icon (for items table)
68514476274 CJ55/70B-HUB-CI-2-5/8-5/8X5/16KW 2 5/8 in B 55 5/8 x 5/16 in 4.720 in
119.89
mm
6.300 in
160.02
mm
CAD Icon (for items table)
68514476246 CJ55/70B-HUB-CI-2-7/16-5/8X5/16KW 2 7/16 in B 55 5/8 x 5/16 in 4.720 in
119.89
mm
6.300 in
160.02
mm
CAD Icon (for items table)
68514464138 CJ65A-HUB-CI-2-1/8-1/2X1/4KW 2 1/8 in A 65 1/2 x 1/4 in 5.310 in
134.87
mm
7.280 in
184.91
mm
CAD Icon (for items table)
68514465455 CJ75A-HUB-CI-1-1/2-3/8X3/16KW 1 1/2 in A 75 3/8 x 3/16 in 6.300 in
160.02
mm
8.270 in
210.06
mm
CAD Icon (for items table)
68514465632 CJ75A-HUB-CI-2-1/4-1/2X1/4KW 2 1/4 in A 75 1/2 x 1/4 in 6.300 in
160.02
mm
8.270 in
210.06
mm
CAD Icon (for items table)
68514465835 CJ75A-HUB-CI-2-1/8-1/2X1/4KW 2 1/8 in A 75 1/2 x 1/4 in 6.300 in
160.02
mm
8.270 in
210.06
mm
CAD Icon (for items table)
  Results 1 - 25 of 31 1 2