Part Number |
Description |
Bore Size |
Hub Style |
Coupling Size |
Keyway Size |
Outside Diameter |
Overall Coupling Length |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 68514465645 | Description N/A CJ55A-HUB-CI-1-1/2-3/8X3/16KW | Bore Size N/A 1 1/2 in | Hub Style N/A A | Coupling Size N/A 55 | Keyway Size N/A 3/8 x 3/16 in | Outside Diameter N/A 4.720 in119.89 mm | Overall Coupling Length N/A 6.300 in160.02 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514476325 | Description N/A CJ55A-HUB-CI-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Hub Style N/A A | Coupling Size N/A 55 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 4.720 in119.89 mm | Overall Coupling Length N/A 6.300 in160.02 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514465644 | Description N/A CJ55A-HUB-CI-1-5/8-3/8X3/16KW | Bore Size N/A 1 5/8 in | Hub Style N/A A | Coupling Size N/A 55 | Keyway Size N/A 3/8 x 3/16 in | Outside Diameter N/A 4.720 in119.89 mm | Overall Coupling Length N/A 6.300 in160.02 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514464124 | Description N/A CJ55/70B-HUB-CI-2-3/8-5/8X5/16KW | Bore Size N/A 2 3/8 in | Hub Style N/A B | Coupling Size N/A 55 | Keyway Size N/A 5/8 x 5/16 in | Outside Diameter N/A 4.720 in119.89 mm | Overall Coupling Length N/A 6.300 in160.02 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514476274 | Description N/A CJ55/70B-HUB-CI-2-5/8-5/8X5/16KW | Bore Size N/A 2 5/8 in | Hub Style N/A B | Coupling Size N/A 55 | Keyway Size N/A 5/8 x 5/16 in | Outside Diameter N/A 4.720 in119.89 mm | Overall Coupling Length N/A 6.300 in160.02 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514476246 | Description N/A CJ55/70B-HUB-CI-2-7/16-5/8X5/16KW | Bore Size N/A 2 7/16 in | Hub Style N/A B | Coupling Size N/A 55 | Keyway Size N/A 5/8 x 5/16 in | Outside Diameter N/A 4.720 in119.89 mm | Overall Coupling Length N/A 6.300 in160.02 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514464138 | Description N/A CJ65A-HUB-CI-2-1/8-1/2X1/4KW | Bore Size N/A 2 1/8 in | Hub Style N/A A | Coupling Size N/A 65 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 5.310 in134.87 mm | Overall Coupling Length N/A 7.280 in184.91 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514465455 | Description N/A CJ75A-HUB-CI-1-1/2-3/8X3/16KW | Bore Size N/A 1 1/2 in | Hub Style N/A A | Coupling Size N/A 75 | Keyway Size N/A 3/8 x 3/16 in | Outside Diameter N/A 6.300 in160.02 mm | Overall Coupling Length N/A 8.270 in210.06 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514465632 | Description N/A CJ75A-HUB-CI-2-1/4-1/2X1/4KW | Bore Size N/A 2 1/4 in | Hub Style N/A A | Coupling Size N/A 75 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 6.300 in160.02 mm | Overall Coupling Length N/A 8.270 in210.06 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514465835 | Description N/A CJ75A-HUB-CI-2-1/8-1/2X1/4KW | Bore Size N/A 2 1/8 in | Hub Style N/A A | Coupling Size N/A 75 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 6.300 in160.02 mm | Overall Coupling Length N/A 8.270 in210.06 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514465815 | Description N/A CJ75A-HUB-CI-2-3/8-5/8X5/16KW | Bore Size N/A 2 3/8 in | Hub Style N/A A | Coupling Size N/A 75 | Keyway Size N/A 5/8 x 5/16 in | Outside Diameter N/A 6.300 in160.02 mm | Overall Coupling Length N/A 8.270 in210.06 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514466034 | Description N/A CJ75A-HUB-CI-2-7/8-3/4X3/8KW | Bore Size N/A 2 7/8 in | Hub Style N/A A | Coupling Size N/A 75 | Keyway Size N/A 3/4 x 3/8 in | Outside Diameter N/A 6.300 in160.02 mm | Overall Coupling Length N/A 8.270 in210.06 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514477499 | Description N/A CJ75/90B-HUB-CI-2-1/2-5/8X5/16KW | Bore Size N/A 2 1/2 in | Hub Style N/A B | Coupling Size N/A 75 | Keyway Size N/A 5/8 x 5/16 in | Outside Diameter N/A 6.300 in160.02 mm | Overall Coupling Length N/A 8.270 in210.06 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514462063 | Description N/A CJ90/100B-HUB-CI-RSB | Bore Size N/A | Hub Style N/A B | Coupling Size N/A 90 | Keyway Size N/A | Outside Diameter N/A 7.870 in199.90 mm | Overall Coupling Length N/A 9.650 in245.11 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514462064 | Description N/A CJ100/110B-HUB-CI-RSB | Bore Size N/A | Hub Style N/A B | Coupling Size N/A 100 | Keyway Size N/A | Outside Diameter N/A 8.860 in225.04 mm | Overall Coupling Length N/A 10.630 in270.00 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514462066 | Description N/A CJ125/145B-HUB-CI-RSB | Bore Size N/A | Hub Style N/A B | Coupling Size N/A 125 | Keyway Size N/A | Outside Diameter N/A 11.420 in290.07 mm | Overall Coupling Length N/A 13.390 in340.11 mm |
CAD
N/A
|
Add To Cart
Request Quote |