Part Number |
Item Name |
Description |
Bore Size |
Spider Size |
Length thru Bore |
Overall Coupling Length |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 68514476538 | N/A Curved Jaw Clamping Hub w/ Double Slot w/o Keyway | Description N/A GS38/45B-HUB-AL-1-3/4-DSC | Bore Size N/A 1 3/4 in | Spider Size N/A 38/45 | Length thru Bore N/A 1.770 in44.96 mm | Overall Coupling Length N/A 4.490 in114.05 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514476539 | N/A Curved Jaw Clamping Hub w/ Double Slot w/o Keyway | Description N/A GS38/45B-HUB-AL-1-1/2-DSC | Bore Size N/A 1 1/2 in | Spider Size N/A 38/45 | Length thru Bore N/A 1.770 in44.96 mm | Overall Coupling Length N/A 4.490 in114.05 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514476513 | N/A Curved Jaw Clamping Hub w/ Single Slot w/ Keyway (CWK) | Description N/A GS19/24B-HUB-AL-7/8-CWK | Bore Size N/A 7/8 in | Spider Size N/A 19/24 | Length thru Bore N/A 0.980 in24.89 mm | Overall Coupling Length N/A 2.6 in66.04 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514476514 | N/A Curved Jaw Clamping Hub w/ Single Slot w/ Keyway (CWK) | Description N/A GS19/24B-HUB-AL-5/8-CWK | Bore Size N/A 5/8 in | Spider Size N/A 19/24 | Length thru Bore N/A 0.980 in24.89 mm | Overall Coupling Length N/A 2.6 in66.04 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514476523 | N/A Curved Jaw Clamping Hub w/ Single Slot w/ Keyway (CWK) | Description N/A GS19/24B-HUB-AL-1/2-CWK | Bore Size N/A 1/2 in | Spider Size N/A 19/24 | Length thru Bore N/A 0.980 in24.89 mm | Overall Coupling Length N/A 2.6 in66.04 mm |
CAD
N/A
|
Add To Cart
Request Quote |