Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
51 - 54 of 54 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Coupling Size

Part Number

Description 

Coupling Size

Length thru Bore

Outside Diameter

CAD

N/A L276 HUB 27T 16/32DP W/L'LOC N/A L276 N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 13T 8/16DP W/L'LOC N/A L276 N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 14T 12/24DP W/L'LOC N/A L276 N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 15T 16/32DP W/L'LOC N/A L276 N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
51 - 54 of 54 | Results Per Page | View | Unit of Measure
1 2 3