Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    L Type Hubs - Splines & Special Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > L Type (Standard Jaw) Components > L Type Hubs - Splines & Special Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

L Type Hubs - Splines & Special Bores

For CAD models and more information, click Directly on the part number below.

  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.





 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings

Add To Cart Request Quote
   
  Results 1 - 25 of 54 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Description 

Coupling Size

Length thru Bore

Outside Diameter

CAD

68514438569 L090-HUB-11T-16/32DP-LLOC L090 0.82 in
20.83
mm
2.11 in
53.59
mm
68514438570 L090-HUB-13T-16/32DP-LLOC L090 0.82 in
20.83
mm
2.11 in
53.59
mm
68514438568 L090-HUB-9T-16/32DP-LLOC L090 0.82 in
20.83
mm
2.11 in
53.59
mm
68514437902 L095-HUB-13T-16/32DP-LLOC L095 1 in
25.4
mm
2.11 in
53.59
mm
68514437900 L095-HUB-9T 16/32DP-LLOC L095 1 in
25.4
mm
2.11 in
53.59
mm
68514437901 L095-HUB-11T16/32DP-LLOC L095 1 in
25.4
mm
2.11 in
53.59
mm
68514438572 L099-HUB-11T-16/32DP-LLOC L099 1.060 in
26.92
mm
2.54 in
64.52
mm
N/A
68514438574 L099-HUB-15T-16/32DP-LLOC L099 1.060 in
26.92
mm
2.54 in
64.52
mm
N/A
68514438573 L099-HUB-13T-16/32DP-LLOC L099 1.060 in
26.92
mm
2.54 in
64.52
mm
N/A
68514438571 L099-HUB-9T-16/32DP-LLOC L099 1.060 in
26.92
mm
2.54 in
64.52
mm
N/A
68514476203 L099-HUB-DIN5480-20X1.25 L099 1.060 in
26.92
mm
2.54 in
64.52
mm
N/A
68514437905 L100-HUB-11T-16/32DP-LLOC L100 1.38 in
35.05
mm
2.54 in
64.52
mm
N/A
68514455195 L100-HUB-12MMH7-4X1.8MMKW L100 1.38 in
35.05
mm
2.54 in
64.52
mm
N/A
68514445213 L100-HUB-12T-16/32DP L100 1.38 in
35.05
mm
2.54 in
64.52
mm
N/A
68514437906 L100-HUB-13T-16/32DP-LLOC L100 1.38 in
35.05
mm
2.54 in
64.52
mm
N/A
68514437907 L100-HUB-15T-16/32DP-LLOC L100 1.38 in
35.05
mm
2.54 in
64.52
mm
N/A
68514437904 L100-HUB-9T-16/32DP-LLOC L100 1.38 in
35.05
mm
2.54 in
64.52
mm
N/A
68514437909 L110-HUB-11T-16/32DP-LLOC L110 1.68 in
42.67
mm
3.32 in
84.33
mm
N/A
68514437910 L110-HUB-13T-16/32DP-LLOC L110 1.68 in
42.67
mm
3.32 in
84.33
mm
N/A
68514437915 L110-HUB-13T-8/16DP-LLOC L110 1.68 in
42.67
mm
3.32 in
84.33
mm
N/A
68514437912 L110-HUB-14T-12/24DP-LLOC L110 1.68 in
42.67
mm
3.32 in
84.33
mm
N/A
68514476501 L110-HUB-.7515-STCL-STNL S1120FBX30 L110 1.68 in
42.67
mm
3.32 in
84.33
mm
N/A
68514437913 L110-HUB-21T-16/32DP-LLOC L110 1.68 in
42.67
mm
3.32 in
84.33
mm
N/A
68514437911 L110-HUB-15T-16/32DP-LLOC L110 1.68 in
42.67
mm
3.32 in
84.33
mm
N/A
68514437916 L110-HUB-27T-16/32DP-LLOC L110 1.68 in
42.67
mm
3.32 in
84.33
mm
N/A
  Results 1 - 25 of 54 1 2 3 
<