All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > L Type (Standard Jaw) Components > L Type Hubs - Splines & Special Bores > View Items  

L Type Hubs - Splines & Special Bores

Check up to five results to perform an action.

  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings

Compare Items
   
  Results 1 - 25 of 54 1 2 3 

Part Number

Description 

Coupling Size

Length thru Bore

Outside Diameter

CAD

68514438569 L090-HUB-11T-16/32DP-LLOC L090 0.82 in
20.83
mm
2.11 in
53.59
mm
CAD Icon (for items table)
68514438570 L090-HUB-13T-16/32DP-LLOC L090 0.82 in
20.83
mm
2.11 in
53.59
mm
CAD Icon (for items table)
68514438568 L090-HUB-9T-16/32DP-LLOC L090 0.82 in
20.83
mm
2.11 in
53.59
mm
CAD Icon (for items table)
68514437902 L095-HUB-13T-16/32DP-LLOC L095 1 in
25.4
mm
2.11 in
53.59
mm
CAD Icon (for items table)
68514437900 L095-HUB-9T 16/32DP-LLOC L095 1 in
25.4
mm
2.11 in
53.59
mm
CAD Icon (for items table)
68514437901 L095-HUB-11T16/32DP-LLOC L095 1 in
25.4
mm
2.11 in
53.59
mm
CAD Icon (for items table)
68514438572 L099-HUB-11T-16/32DP-LLOC L099 1.060 in
26.92
mm
2.54 in
64.52
mm
N/A
68514438574 L099-HUB-15T-16/32DP-LLOC L099 1.060 in
26.92
mm
2.54 in
64.52
mm
N/A
68514438573 L099-HUB-13T-16/32DP-LLOC L099 1.060 in
26.92
mm
2.54 in
64.52
mm
N/A
68514438571 L099-HUB-9T-16/32DP-LLOC L099 1.060 in
26.92
mm
2.54 in
64.52
mm
N/A
68514476203 L099-HUB-DIN5480-20X1.25 L099 1.060 in
26.92
mm
2.54 in
64.52
mm
N/A
68514437905 L100-HUB-11T-16/32DP-LLOC L100 1.38 in
35.05
mm
2.54 in
64.52
mm
N/A
68514455195 L100-HUB-12MMH7-4X1.8MMKW L100 1.38 in
35.05
mm
2.54 in
64.52
mm
N/A
68514445213 L100-HUB-12T-16/32DP L100 1.38 in
35.05
mm
2.54 in
64.52
mm
N/A
68514437906 L100-HUB-13T-16/32DP-LLOC L100 1.38 in
35.05
mm
2.54 in
64.52
mm
N/A
68514437907 L100-HUB-15T-16/32DP-LLOC L100 1.38 in
35.05
mm
2.54 in
64.52
mm
N/A
68514437904 L100-HUB-9T-16/32DP-LLOC L100 1.38 in
35.05
mm
2.54 in
64.52
mm
N/A
68514437909 L110-HUB-11T-16/32DP-LLOC L110 1.68 in
42.67
mm
3.32 in
84.33
mm
N/A
68514437910 L110-HUB-13T-16/32DP-LLOC L110 1.68 in
42.67
mm
3.32 in
84.33
mm
N/A
68514437915 L110-HUB-13T-8/16DP-LLOC L110 1.68 in
42.67
mm
3.32 in
84.33
mm
N/A
68514437912 L110-HUB-14T-12/24DP-LLOC L110 1.68 in
42.67
mm
3.32 in
84.33
mm
N/A
68514476501 L110-HUB-.7515-STCL-STNL S1120FBX30 L110 1.68 in
42.67
mm
3.32 in
84.33
mm
N/A
68514437913 L110-HUB-21T-16/32DP-LLOC L110 1.68 in
42.67
mm
3.32 in
84.33
mm
N/A
68514437911 L110-HUB-15T-16/32DP-LLOC L110 1.68 in
42.67
mm
3.32 in
84.33
mm
N/A
68514437916 L110-HUB-27T-16/32DP-LLOC L110 1.68 in
42.67
mm
3.32 in
84.33
mm
N/A
  Results 1 - 25 of 54 1 2 3