Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
226 - 250 of 257 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

N/A L225-HUB-2-5/8-5/8X5/16KW N/A 2 5/8 in N/A L225 N/A 5/8 x 5/16 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225-HUB-3/4-3/16X3/32KW N/A 3/4 in N/A L225 N/A 3/16 x 3/32 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225-HUB-7/8-3/16X3/32KW N/A 7/8 in N/A L225 N/A 3/16 x 3/32 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225-HUB-7/8-1/4X1/8KW N/A 7/8 in N/A L225 N/A 1/4 x 1/8 in N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L276-HUB-1"-1/4X1/8KW N/A 1 in N/A L276 N/A 1/4 x 1/8 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276-HUB-1-1/2-3/8X3/16KW N/A 1 1/2 in N/A L276 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276-HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A L276 N/A 1/4 x 1/8 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276-HUB-1-1/4-1/2X1/4KW N/A 1 1/4 in N/A L276 N/A 1/2 x 1/4 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276-HUB-1-1/4-5/16X5/32KW N/A 1 1/4 in N/A L276 N/A 5/16 x 5/32 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276-HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A L276 N/A 1/4 x 1/8 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276-HUB-1-11/16-3/8X3/16KW N/A 1 11/16 in N/A L276 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276-HUB-1-15/16-1/2X1/4KW N/A 1 15/16 in N/A L276 N/A 1/2 x 1/4 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276-HUB-1-3/4-3/8X3/16KW N/A 1 3/4 in N/A L276 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276-HUB-1-3/4-7/16X7/32KW N/A 1 3/4 in N/A L276 N/A 7/16 x 7/32 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276-HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A L276 N/A 5/16 x 5/32 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276-HUB-1-3/8-3/8X3/16KW N/A 1 3/8 in N/A L276 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276-HUB-1-7/16-3/8X3/16KW N/A 1 7/16 in N/A L276 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276-HUB-1-7/8-1/2X1/4KW N/A 1 7/8 in N/A L276 N/A 1/2 x 1/4 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276-HUB-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A L276 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276-HUB-1-9/16-3/8X3/16KW N/A 1 9/16 in N/A L276 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276-HUB-2"-1/2X1/4KW N/A 2 in N/A L276 N/A 1/2 x 1/4 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276-HUB-2-1/2-5/8X5/16KW N/A 2 1/2 in N/A L276 N/A 5/8 x 5/16 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276-HUB-2-1/2-3/4X3/8KW N/A 2 1/2 in N/A L276 N/A 3/4 x 3/8 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276-HUB-2-1/4-1/2X1/4KW N/A 2 1/4 in N/A L276 N/A 1/2 x 1/4 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
N/A L276-HUB-2-1/8-1/2X1/4KW N/A 2 1/8 in N/A L276 N/A 1/2 x 1/4 in N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A
226 - 250 of 257 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »