Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    L Type Hubs with Keyway - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > L Type (Standard Jaw) Components > L Type Hubs with Keyway - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

L Type Hubs with Keyway - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.

  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.





 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings

Add To Cart Request Quote
   
  Results 1 - 25 of 257 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

68514444136 L050-HUB-3/8-1/8X1/16KW 3/8 in L050 1/8 x 1/16 in 0.620 in
15.75
mm
1.08 in
27.43
mm
N/A
68514410211 L050-HUB-1/2-1/8X1/16KW 1/2 in L050 1/8 x 1/16 in 0.620 in
15.75
mm
1.08 in
27.43
mm
N/A
68514410213 L050-HUB-9/16-1/8X1/16KW 9/16 in L050 1/8 x 1/16 in 0.620 in
15.75
mm
1.08 in
27.43
mm
N/A
68514446121 L050-HUB-3/8-3/32X3/64KW 3/8 in L050 3/32 x 3/64 in 0.620 in
15.75
mm
1.08 in
27.43
mm
N/A
68514444713 L050-HUB-7/16-3/32X3/64KW 7/16 in L050 3/32 x 3/64 in 0.620 in
15.75
mm
1.08 in
27.43
mm
N/A
68514410421 L070-HUB-1/2-1/8X1/16KW 1/2 in L070 1/8 x 1/16 in 0.750 in
19.05
mm
1.36 in
34.54
mm
N/A
68514447952 L070-HUB-1/2-3/16X3/32KW 1/2 in L070 3/16 x 3/32 in 0.750 in
19.05
mm
1.36 in
34.54
mm
N/A
68514410425 L070-HUB-11/16-3/16X3/32KW 11/16 in L070 3/16 x 3/32 in 0.750 in
19.05
mm
1.36 in
34.54
mm
N/A
68514410426 L070-HUB-3/4-3/16X3/32KW 3/4 in L070 3/16 x 3/32 in 0.750 in
19.05
mm
1.36 in
34.54
mm
N/A
68514451719 L070-HUB-3/4-1/8X1/16KW 3/4 in L070 1/8 x 1/16 in 0.750 in
19.05
mm
1.36 in
34.54
mm
N/A
68514441985 L070-HUB-3/8-3/32X3/64KW 3/8 in L070 3/32 x 3/64 in 0.750 in
19.05
mm
1.36 in
34.54
mm
N/A
68514448829 L070-HUB-3/8-1/8X1/16KW 3/8 in L070 1/8 x 1/16 in 0.750 in
19.05
mm
1.36 in
34.54
mm
N/A
68514410424 L070-HUB-5/8-3/16X3/32KW 5/8 in L070 3/16 x 3/32 in 0.750 in
19.05
mm
1.36 in
34.54
mm
N/A
68514451104 L070-HUB-5/8-5/32X5/64KW 5/8 in L070 5/32 x 5/64 in 0.750 in
19.05
mm
1.36 in
34.54
mm
N/A
68514444007 L070-HUB-7/16-3/32X3/64KW 7/16 in L070 3/32 x 3/64 in 0.750 in
19.05
mm
1.36 in
34.54
mm
N/A
68514410423 L070-HUB-9/16-1/8X1/16KW 9/16 in L070 1/8 x 1/16 in 0.750 in
19.05
mm
1.36 in
34.54
mm
N/A
68514476284 L070-HUB-9/16-1/4X1/8KW 9/16 in L070 1/4 x 1/8 in 0.750 in
19.05
mm
1.36 in
34.54
mm
N/A
68514476378 L075-HUB-0.5000/.5005-1/8X1/16KW 1/2 in L075 1/8 in 0.82 in
20.83
mm
1.75 in
44.45
mm
N/A
68514410685 L075-HUB-1/2-1/8X1/16KW 1/2 in L075 1/8 x 1/16 in 0.82 in
20.83
mm
1.75 in
44.45
mm
N/A
68514435744 L075-HUB-1/4-1/8X1/16KW 1/4 in L075 1/8 x 1/16 in 0.82 in
20.83
mm
1.75 in
44.45
mm
N/A
68514410689 L075-HUB-11/16-3/16X3/32KW 11/16 in L075 3/16 x 3/32 in 0.82 in
20.83
mm
1.75 in
44.45
mm
N/A
68514410691 L075-HUB-13/16-3/16X3/32KW 13/16 in L075 3/16 x 3/32 in 0.82 in
20.83
mm
1.75 in
44.45
mm
N/A
68514476377 L075-HUB-17/32-1/8X1/16KW 17/32 in L075 1/8 x 1/16 in 0.82 in
20.83
mm
1.75 in
44.45
mm
N/A
68514410690 L075-HUB-3/4-3/16X3/32KW 3/4 in L075 3/16 x 3/32 in 0.82 in
20.83
mm
1.75 in
44.45
mm
N/A
68514435881 L075-HUB-3/4-1/8X1/16KW 3/4 in L075 1/8 x 1/16 in 0.82 in
20.83
mm
1.75 in
44.45
mm
N/A
  Results 1 - 25 of 257  1 2 3 4 5 »  
<