All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > L Type (Standard Jaw) Components > L Type Hubs with Keyway - Inch (Imperial) Bores > View Items  

L Type Hubs with Keyway - Inch (Imperial) Bores

Check up to five results to perform an action.

  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings

Compare Items
   
  Results 1 - 25 of 257  1 2 3 4 5 »  

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

68514444136 L050-HUB-3/8-1/8X1/16KW 3/8 in L050 1/8 x 1/16 in 0.620 in
15.75
mm
1.08 in
27.43
mm
N/A
68514410211 L050-HUB-1/2-1/8X1/16KW 1/2 in L050 1/8 x 1/16 in 0.620 in
15.75
mm
1.08 in
27.43
mm
N/A
68514410213 L050-HUB-9/16-1/8X1/16KW 9/16 in L050 1/8 x 1/16 in 0.620 in
15.75
mm
1.08 in
27.43
mm
N/A
68514446121 L050-HUB-3/8-3/32X3/64KW 3/8 in L050 3/32 x 3/64 in 0.620 in
15.75
mm
1.08 in
27.43
mm
N/A
68514444713 L050-HUB-7/16-3/32X3/64KW 7/16 in L050 3/32 x 3/64 in 0.620 in
15.75
mm
1.08 in
27.43
mm
N/A
68514410421 L070-HUB-1/2-1/8X1/16KW 1/2 in L070 1/8 x 1/16 in 0.750 in
19.05
mm
1.36 in
34.54
mm
N/A
68514447952 L070-HUB-1/2-3/16X3/32KW 1/2 in L070 3/16 x 3/32 in 0.750 in
19.05
mm
1.36 in
34.54
mm
N/A
68514410425 L070-HUB-11/16-3/16X3/32KW 11/16 in L070 3/16 x 3/32 in 0.750 in
19.05
mm
1.36 in
34.54
mm
N/A
68514410426 L070-HUB-3/4-3/16X3/32KW 3/4 in L070 3/16 x 3/32 in 0.750 in
19.05
mm
1.36 in
34.54
mm
N/A
68514451719 L070-HUB-3/4-1/8X1/16KW 3/4 in L070 1/8 x 1/16 in 0.750 in
19.05
mm
1.36 in
34.54
mm
N/A
68514441985 L070-HUB-3/8-3/32X3/64KW 3/8 in L070 3/32 x 3/64 in 0.750 in
19.05
mm
1.36 in
34.54
mm
N/A
68514448829 L070-HUB-3/8-1/8X1/16KW 3/8 in L070 1/8 x 1/16 in 0.750 in
19.05
mm
1.36 in
34.54
mm
N/A
68514410424 L070-HUB-5/8-3/16X3/32KW 5/8 in L070 3/16 x 3/32 in 0.750 in
19.05
mm
1.36 in
34.54
mm
N/A
68514451104 L070-HUB-5/8-5/32X5/64KW 5/8 in L070 5/32 x 5/64 in 0.750 in
19.05
mm
1.36 in
34.54
mm
N/A
68514444007 L070-HUB-7/16-3/32X3/64KW 7/16 in L070 3/32 x 3/64 in 0.750 in
19.05
mm
1.36 in
34.54
mm
N/A
68514410423 L070-HUB-9/16-1/8X1/16KW 9/16 in L070 1/8 x 1/16 in 0.750 in
19.05
mm
1.36 in
34.54
mm
N/A
68514476284 L070-HUB-9/16-1/4X1/8KW 9/16 in L070 1/4 x 1/8 in 0.750 in
19.05
mm
1.36 in
34.54
mm
N/A
68514476378 L075-HUB-0.5000/.5005-1/8X1/16KW 1/2 in L075 1/8 in 0.82 in
20.83
mm
1.75 in
44.45
mm
N/A
68514410685 L075-HUB-1/2-1/8X1/16KW 1/2 in L075 1/8 x 1/16 in 0.82 in
20.83
mm
1.75 in
44.45
mm
N/A
68514435744 L075-HUB-1/4-1/8X1/16KW 1/4 in L075 1/8 x 1/16 in 0.82 in
20.83
mm
1.75 in
44.45
mm
N/A
68514410689 L075-HUB-11/16-3/16X3/32KW 11/16 in L075 3/16 x 3/32 in 0.82 in
20.83
mm
1.75 in
44.45
mm
N/A
68514410691 L075-HUB-13/16-3/16X3/32KW 13/16 in L075 3/16 x 3/32 in 0.82 in
20.83
mm
1.75 in
44.45
mm
N/A
68514476377 L075-HUB-17/32-1/8X1/16KW 17/32 in L075 1/8 x 1/16 in 0.82 in
20.83
mm
1.75 in
44.45
mm
N/A
68514410690 L075-HUB-3/4-3/16X3/32KW 3/4 in L075 3/16 x 3/32 in 0.82 in
20.83
mm
1.75 in
44.45
mm
N/A
68514435881 L075-HUB-3/4-1/8X1/16KW 3/4 in L075 1/8 x 1/16 in 0.82 in
20.83
mm
1.75 in
44.45
mm
N/A
  Results 1 - 25 of 257  1 2 3 4 5 »