Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    L Type Hubs with Keyway - Metric Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > L Type (Standard Jaw) Components > L Type Hubs with Keyway - Metric Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

L Type Hubs with Keyway - Metric Bores

For CAD models and more information, click Directly on the part number below.

  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.





 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings

Add To Cart Request Quote
   
  Results 1 - 25 of 152 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

68514441313 L050-HUB-9MMH7-3X1.4MMKW 9.00 mm L050 3 x 1.4 mm 0.620 in
15.75
mm
1.08 in
27.43
mm
68514441450 L050-HUB-10MMH7-3X1.4MMKW 10.00 mm L050 3 x 1.4 mm 0.620 in
15.75
mm
1.08 in
27.43
mm
68514441314 L050-HUB-11MMH7-4X1.8MMKW 11.00 mm L050 4 x 1.8 mm 0.620 in
15.75
mm
1.08 in
27.43
mm
68514441315 L050-HUB-12MMH7-4X1.8MMKW 12.00 mm L050 4 x 1.8 mm 0.620 in
15.75
mm
1.08 in
27.43
mm
68514441451 L050-HUB-15MMH7-5X2.3MMKW 15 mm L050 5 x 2.3 mm 0.620 in
15.75
mm
1.08 in
27.43
mm
68514456176 L050-HUB-16MMH7-5X2.3MMKW 16.00 mm L050 5 x 2.3 mm 0.620 in
15.75
mm
1.08 in
27.43
mm
68514441316 L050-HUB-14MMH7-5X2.3MMKW 14.00 mm L050 5 x 2.3 mm 0.620 in
15.75
mm
1.08 in
27.43
mm
68514456177 L070-HUB-9MMH7-3X1.4MMKW 9.00 mm L070 3 x 1.4 mm 0.750 in
19.05
mm
1.36 in
34.54
mm
68514449870 L070-HUB-10MMH7-3X1.4MMKW 10.00 mm L070 3 x 1.4 mm 0.750 in
19.05
mm
1.36 in
34.54
mm
68514441453 L070-HUB-11MMH7-4X1.8MMKW 11.00 mm L070 4 x 1.8 mm 0.750 in
19.05
mm
1.36 in
34.54
mm
68514441454 L070-HUB-12MMH7-4X1.8MMKW 12.00 mm L070 4 x 1.8 mm 0.750 in
19.05
mm
1.36 in
34.54
mm
68514476252 L070-HUB-12MMH7-1/8X1/16KW 12.00 mm L070 1/8 x 1/16 mm 0.750 in
19.05
mm
1.36 in
34.54
mm
68514441317 L070-HUB-14MMH7-5X2.3MMKW 14.00 mm L070 5 x 2.3 mm 0.750 in
19.05
mm
1.36 in
34.54
mm
68514441455 L070-HUB-15MMH7-5X2.3MMKW 15 mm L070 5 x 2.3 mm 0.750 in
19.05
mm
1.36 in
34.54
mm
68514441318 L070-HUB-16MMH7-5X2.3MMKW 16.00 mm L070 5 x 2.3 mm 0.750 in
19.05
mm
1.36 in
34.54
mm
68514445333 L070-HUB-17MMH7-5X2.3MMKW 17.00 mm L070 5 x 2.3 mm 0.750 in
19.05
mm
1.36 in
34.54
mm
68514459724 L070-HUB-18MMH7-6X2.8MMKW 18.00 mm L070 6 x 2.8 mm 0.750 in
19.05
mm
1.36 in
34.54
mm
68514441319 L070-HUB-19MMH7-6X2.8MMKW 19.00 mm L070 6 x 2.8 mm 0.750 in
19.05
mm
1.36 in
34.54
mm
68514444298 L075-HUB-9MM-3X1.4MMKW 9.00 mm L075 3 x 1.4 mm 0.82 in
20.83
mm
1.75 in
44.45
mm
68514441457 L075-HUB-10MMH7-3X1.4MMKW 10.00 mm L075 3 x 1.4 mm 0.82 in
20.83
mm
1.75 in
44.45
mm
68514450811 L075-HUB-11MMH7-4X1.8MMKW 11.00 mm L075 4 x 1.8 mm 0.82 in
20.83
mm
1.75 in
44.45
mm
68514444153 L075-HUB-12MMH7-4X1.8MMKW 12.00 mm L075 4 x 1.8 mm 0.82 in
20.83
mm
1.75 in
44.45
mm
68514441321 L075-HUB-14MMH7-5X2.3MMKW 14.00 mm L075 5 x 2.3 mm 0.82 in
20.83
mm
1.75 in
44.45
mm
68514441458 L075-HUB-15MMH7-5X2.3MMKW 15 mm L075 5 x 2.3 mm 0.82 in
20.83
mm
1.75 in
44.45
mm
68514441322 L075-HUB-16MMH7-5X2.3MMKW 16.00 mm L075 5 x 2.3 mm 0.82 in
20.83
mm
1.75 in
44.45
mm
  Results 1 - 25 of 152  1 2 3 4 5 »  
<