COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
1 - 25 of 152 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Quantity Add To Cart/Request Quote
N/A L050-HUB-9MMH7-3X1.4MMKW N/A 9.00 mm N/A L050 N/A 3 x 1.4 mm N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L050-HUB-10MMH7-3X1.4MMKW N/A 10.00 mm N/A L050 N/A 3 x 1.4 mm N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L050-HUB-11MMH7-4X1.8MMKW N/A 11.00 mm N/A L050 N/A 4 x 1.8 mm N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L050-HUB-12MMH7-4X1.8MMKW N/A 12.00 mm N/A L050 N/A 4 x 1.8 mm N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L050-HUB-15MMH7-5X2.3MMKW N/A 15 mm N/A L050 N/A 5 x 2.3 mm N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L050-HUB-16MMH7-5X2.3MMKW N/A 16.00 mm N/A L050 N/A 5 x 2.3 mm N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L050-HUB-14MMH7-5X2.3MMKW N/A 14.00 mm N/A L050 N/A 5 x 2.3 mm N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L070-HUB-9MMH7-3X1.4MMKW N/A 9.00 mm N/A L070 N/A 3 x 1.4 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L070-HUB-10MMH7-3X1.4MMKW N/A 10.00 mm N/A L070 N/A 3 x 1.4 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L070-HUB-11MMH7-4X1.8MMKW N/A 11.00 mm N/A L070 N/A 4 x 1.8 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L070-HUB-12MMH7-4X1.8MMKW N/A 12.00 mm N/A L070 N/A 4 x 1.8 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L070-HUB-12MMH7-1/8X1/16KW N/A 12.00 mm N/A L070 N/A 1/8 x 1/16 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L070-HUB-14MMH7-5X2.3MMKW N/A 14.00 mm N/A L070 N/A 5 x 2.3 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L070-HUB-15MMH7-5X2.3MMKW N/A 15 mm N/A L070 N/A 5 x 2.3 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L070-HUB-16MMH7-5X2.3MMKW N/A 16.00 mm N/A L070 N/A 5 x 2.3 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L070-HUB-17MMH7-5X2.3MMKW N/A 17.00 mm N/A L070 N/A 5 x 2.3 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L070-HUB-18MMH7-6X2.8MMKW N/A 18.00 mm N/A L070 N/A 6 x 2.8 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L070-HUB-19MMH7-6X2.8MMKW N/A 19.00 mm N/A L070 N/A 6 x 2.8 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L075-HUB-9MM-3X1.4MMKW N/A 9.00 mm N/A L075 N/A 3 x 1.4 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L075-HUB-10MMH7-3X1.4MMKW N/A 10.00 mm N/A L075 N/A 3 x 1.4 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L075-HUB-11MMH7-4X1.8MMKW N/A 11.00 mm N/A L075 N/A 4 x 1.8 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L075-HUB-12MMH7-4X1.8MMKW N/A 12.00 mm N/A L075 N/A 4 x 1.8 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L075-HUB-14MMH7-5X2.3MMKW N/A 14.00 mm N/A L075 N/A 5 x 2.3 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L075-HUB-15MMH7-5X2.3MMKW N/A 15 mm N/A L075 N/A 5 x 2.3 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L075-HUB-16MMH7-5X2.3MMKW N/A 16.00 mm N/A L075 N/A 5 x 2.3 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 25 of 152 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »