Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    L Type Hubs without Keyway - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > L Type (Standard Jaw) Components > L Type Hubs without Keyway - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

L Type Hubs without Keyway - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.

  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.





 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings

Add To Cart Request Quote
   
  Results 1 - 25 of 53 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Hub Length

Outside Diameter

CAD

68514410124 L035-HUB-1/8-NKW 1/8 in L035 No Keyway 0.270 in
6.86
mm
0.550 in
13.97
mm
0.63 in
16.00
mm
68514410126 L035-HUB-3/16-NKW 3/16 in L035 No Keyway 0.270 in
6.86
mm
0.550 in
13.97
mm
0.63 in
16.00
mm
68514410127 L035-HUB-1/4-NKW 1/4 in L035 No Keyway 0.270 in
6.86
mm
0.550 in
13.97
mm
0.63 in
16.00
mm
68514410128 L035-HUB-5/16-NKW 5/16 in L035 No Keyway 0.270 in
6.86
mm
0.550 in
13.97
mm
0.63 in
16.00
mm
68514424687 L035-HUB-3/8-NKW 3/8 in L035 No Keyway 0.270 in
6.86
mm
0.550 in
13.97
mm
0.63 in
16.00
mm
68514410206 L050-HUB-1/4-NKW 1/4 in L050 No Keyway 0.620 in
15.75
mm
1.100 in
27.94
mm
1.08 in
27.43
mm
68514410207 L050-HUB-5/16-NKW 5/16 in L050 No Keyway 0.620 in
15.75
mm
1.100 in
27.94
mm
1.08 in
27.43
mm
68514410208 L050-HUB-3/8-NKW 3/8 in L050 No Keyway 0.620 in
15.75
mm
1.100 in
27.94
mm
1.08 in
27.43
mm
68514410209 L050-HUB-7/16-NKW 7/16 in L050 No Keyway 0.620 in
15.75
mm
1.100 in
27.94
mm
1.08 in
27.43
mm
68514476512 L050-HUB-15/32-NKW-2SS90 15/32 in L050 No Keyway 0.620 in
15.75
mm
1.100 in
27.94
mm
1.08 in
27.43
mm
68514410210 L050-HUB-1/2-NKW 1/2 in L050 No Keyway 0.620 in
15.75
mm
1.100 in
27.94
mm
1.08 in
27.43
mm
68514410212 L050-HUB-9/16-NKW 9/16 in L050 No Keyway 0.620 in
15.75
mm
1.100 in
27.94
mm
1.08 in
27.43
mm
68514410214 L050-HUB-5/8-NKW 5/8 in L050 No Keyway 0.620 in
15.75
mm
1.100 in
27.94
mm
1.08 in
27.43
mm
68514410420 L070-HUB-1/2-NKW 1/2 in L070 No Keyway 0.750 in
19.05
mm
1.230 in
31.24
mm
1.36 in
34.54
mm
68514410416 L070-HUB-1/4-NKW 1/4 in L070 No Keyway 0.750 in
19.05
mm
1.230 in
31.24
mm
1.36 in
34.54
mm
68514410418 L070-HUB-3/8-NKW 3/8 in L070 No Keyway 0.750 in
19.05
mm
1.230 in
31.24
mm
1.36 in
34.54
mm
68514410417 L070-HUB-5/16-NKW 5/16 in L070 No Keyway 0.750 in
19.05
mm
1.230 in
31.24
mm
1.36 in
34.54
mm
68514424771 L070-HUB-5/8-NKW 5/8 in L070 No Keyway 0.750 in
19.05
mm
1.230 in
31.24
mm
1.36 in
34.54
mm
68514410419 L070-HUB-7/16-NKW 7/16 in L070 No Keyway 0.750 in
19.05
mm
1.230 in
31.24
mm
1.36 in
34.54
mm
68514410595 L070S-HUB-1/2-NKW-LTB=.375 1/2 in L070 No Keyway 0.750 in
19.05
mm
1.230 in
31.24
mm
1.36 in
34.54
mm
N/A
68514410684 L075-HUB-1/2-NKW 1/2 in L075 No Keyway 0.82 in
20.83
mm
1.32 in
33.53
mm
1.75 in
44.45
mm
68514410680 L075-HUB-1/4-NKW 1/4 in L075 No Keyway 0.82 in
20.83
mm
1.32 in
33.53
mm
1.75 in
44.45
mm
68514410682 L075-HUB-3/8-NKW 3/8 in L075 No Keyway 0.82 in
20.83
mm
1.32 in
33.53
mm
1.75 in
44.45
mm
68514410681 L075-HUB-5/16-NKW 5/16 in L075 No Keyway 0.82 in
20.83
mm
1.32 in
33.53
mm
1.75 in
44.45
mm
68514444322 L075-HUB-5/8-NKW 5/8 in L075 No Keyway 0.82 in
20.83
mm
1.32 in
33.53
mm
1.75 in
44.45
mm
  Results 1 - 25 of 53 1 2 3 
<