All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > L Type (Standard Jaw) Components > L Type Hubs without Keyway - Inch (Imperial) Bores > View Items  

L Type Hubs without Keyway - Inch (Imperial) Bores

Check up to five results to perform an action.

  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings

Compare Items
   
  Results 1 - 25 of 53 1 2 3 

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Hub Length

Outside Diameter

CAD

68514410124 L035-HUB-1/8-NKW 1/8 in L035 No Keyway 0.270 in
6.86
mm
0.550 in
13.97
mm
0.63 in
16.00
mm
CAD Icon (for items table)
68514410126 L035-HUB-3/16-NKW 3/16 in L035 No Keyway 0.270 in
6.86
mm
0.550 in
13.97
mm
0.63 in
16.00
mm
CAD Icon (for items table)
68514410127 L035-HUB-1/4-NKW 1/4 in L035 No Keyway 0.270 in
6.86
mm
0.550 in
13.97
mm
0.63 in
16.00
mm
CAD Icon (for items table)
68514410128 L035-HUB-5/16-NKW 5/16 in L035 No Keyway 0.270 in
6.86
mm
0.550 in
13.97
mm
0.63 in
16.00
mm
CAD Icon (for items table)
68514424687 L035-HUB-3/8-NKW 3/8 in L035 No Keyway 0.270 in
6.86
mm
0.550 in
13.97
mm
0.63 in
16.00
mm
CAD Icon (for items table)
68514410206 L050-HUB-1/4-NKW 1/4 in L050 No Keyway 0.620 in
15.75
mm
1.100 in
27.94
mm
1.08 in
27.43
mm
CAD Icon (for items table)
68514410207 L050-HUB-5/16-NKW 5/16 in L050 No Keyway 0.620 in
15.75
mm
1.100 in
27.94
mm
1.08 in
27.43
mm
CAD Icon (for items table)
68514410208 L050-HUB-3/8-NKW 3/8 in L050 No Keyway 0.620 in
15.75
mm
1.100 in
27.94
mm
1.08 in
27.43
mm
CAD Icon (for items table)
68514410209 L050-HUB-7/16-NKW 7/16 in L050 No Keyway 0.620 in
15.75
mm
1.100 in
27.94
mm
1.08 in
27.43
mm
CAD Icon (for items table)
68514476512 L050-HUB-15/32-NKW-2SS90 15/32 in L050 No Keyway 0.620 in
15.75
mm
1.100 in
27.94
mm
1.08 in
27.43
mm
CAD Icon (for items table)
68514410210 L050-HUB-1/2-NKW 1/2 in L050 No Keyway 0.620 in
15.75
mm
1.100 in
27.94
mm
1.08 in
27.43
mm
CAD Icon (for items table)
68514410212 L050-HUB-9/16-NKW 9/16 in L050 No Keyway 0.620 in
15.75
mm
1.100 in
27.94
mm
1.08 in
27.43
mm
CAD Icon (for items table)
68514410214 L050-HUB-5/8-NKW 5/8 in L050 No Keyway 0.620 in
15.75
mm
1.100 in
27.94
mm
1.08 in
27.43
mm
CAD Icon (for items table)
68514410420 L070-HUB-1/2-NKW 1/2 in L070 No Keyway 0.750 in
19.05
mm
1.230 in
31.24
mm
1.36 in
34.54
mm
CAD Icon (for items table)
68514410416 L070-HUB-1/4-NKW 1/4 in L070 No Keyway 0.750 in
19.05
mm
1.230 in
31.24
mm
1.36 in
34.54
mm
CAD Icon (for items table)
68514410418 L070-HUB-3/8-NKW 3/8 in L070 No Keyway 0.750 in
19.05
mm
1.230 in
31.24
mm
1.36 in
34.54
mm
CAD Icon (for items table)
68514410417 L070-HUB-5/16-NKW 5/16 in L070 No Keyway 0.750 in
19.05
mm
1.230 in
31.24
mm
1.36 in
34.54
mm
CAD Icon (for items table)
68514424771 L070-HUB-5/8-NKW 5/8 in L070 No Keyway 0.750 in
19.05
mm
1.230 in
31.24
mm
1.36 in
34.54
mm
CAD Icon (for items table)
68514410419 L070-HUB-7/16-NKW 7/16 in L070 No Keyway 0.750 in
19.05
mm
1.230 in
31.24
mm
1.36 in
34.54
mm
CAD Icon (for items table)
68514410595 L070S-HUB-1/2-NKW-LTB=.375 1/2 in L070 No Keyway 0.750 in
19.05
mm
1.230 in
31.24
mm
1.36 in
34.54
mm
N/A
68514410684 L075-HUB-1/2-NKW 1/2 in L075 No Keyway 0.82 in
20.83
mm
1.32 in
33.53
mm
1.75 in
44.45
mm
CAD Icon (for items table)
68514410680 L075-HUB-1/4-NKW 1/4 in L075 No Keyway 0.82 in
20.83
mm
1.32 in
33.53
mm
1.75 in
44.45
mm
CAD Icon (for items table)
68514410682 L075-HUB-3/8-NKW 3/8 in L075 No Keyway 0.82 in
20.83
mm
1.32 in
33.53
mm
1.75 in
44.45
mm
CAD Icon (for items table)
68514410681 L075-HUB-5/16-NKW 5/16 in L075 No Keyway 0.82 in
20.83
mm
1.32 in
33.53
mm
1.75 in
44.45
mm
CAD Icon (for items table)
68514444322 L075-HUB-5/8-NKW 5/8 in L075 No Keyway 0.82 in
20.83
mm
1.32 in
33.53
mm
1.75 in
44.45
mm
CAD Icon (for items table)
  Results 1 - 25 of 53 1 2 3