Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Hub Length |
Outside Diameter |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 68514410124 | Description N/A L035-HUB-1/8-NKW | Bore Size N/A 1/8 in | Coupling Size N/A L035 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.270 in6.86 mm | Hub Length N/A 0.550 in13.97 mm | Outside Diameter N/A 0.63 in16.00 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514410126 | Description N/A L035-HUB-3/16-NKW | Bore Size N/A 3/16 in | Coupling Size N/A L035 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.270 in6.86 mm | Hub Length N/A 0.550 in13.97 mm | Outside Diameter N/A 0.63 in16.00 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514410127 | Description N/A L035-HUB-1/4-NKW | Bore Size N/A 1/4 in | Coupling Size N/A L035 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.270 in6.86 mm | Hub Length N/A 0.550 in13.97 mm | Outside Diameter N/A 0.63 in16.00 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514410128 | Description N/A L035-HUB-5/16-NKW | Bore Size N/A 5/16 in | Coupling Size N/A L035 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.270 in6.86 mm | Hub Length N/A 0.550 in13.97 mm | Outside Diameter N/A 0.63 in16.00 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514424687 | Description N/A L035-HUB-3/8-NKW | Bore Size N/A 3/8 in | Coupling Size N/A L035 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.270 in6.86 mm | Hub Length N/A 0.550 in13.97 mm | Outside Diameter N/A 0.63 in16.00 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514410206 | Description N/A L050-HUB-1/4-NKW | Bore Size N/A 1/4 in | Coupling Size N/A L050 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.620 in15.75 mm | Hub Length N/A 1.100 in27.94 mm | Outside Diameter N/A 1.08 in27.43 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514410207 | Description N/A L050-HUB-5/16-NKW | Bore Size N/A 5/16 in | Coupling Size N/A L050 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.620 in15.75 mm | Hub Length N/A 1.100 in27.94 mm | Outside Diameter N/A 1.08 in27.43 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514410208 | Description N/A L050-HUB-3/8-NKW | Bore Size N/A 3/8 in | Coupling Size N/A L050 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.620 in15.75 mm | Hub Length N/A 1.100 in27.94 mm | Outside Diameter N/A 1.08 in27.43 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514410209 | Description N/A L050-HUB-7/16-NKW | Bore Size N/A 7/16 in | Coupling Size N/A L050 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.620 in15.75 mm | Hub Length N/A 1.100 in27.94 mm | Outside Diameter N/A 1.08 in27.43 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514476512 | Description N/A L050-HUB-15/32-NKW-2SS90 | Bore Size N/A 15/32 in | Coupling Size N/A L050 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.620 in15.75 mm | Hub Length N/A 1.100 in27.94 mm | Outside Diameter N/A 1.08 in27.43 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514410210 | Description N/A L050-HUB-1/2-NKW | Bore Size N/A 1/2 in | Coupling Size N/A L050 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.620 in15.75 mm | Hub Length N/A 1.100 in27.94 mm | Outside Diameter N/A 1.08 in27.43 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514410212 | Description N/A L050-HUB-9/16-NKW | Bore Size N/A 9/16 in | Coupling Size N/A L050 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.620 in15.75 mm | Hub Length N/A 1.100 in27.94 mm | Outside Diameter N/A 1.08 in27.43 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514410214 | Description N/A L050-HUB-5/8-NKW | Bore Size N/A 5/8 in | Coupling Size N/A L050 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.620 in15.75 mm | Hub Length N/A 1.100 in27.94 mm | Outside Diameter N/A 1.08 in27.43 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514410420 | Description N/A L070-HUB-1/2-NKW | Bore Size N/A 1/2 in | Coupling Size N/A L070 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.750 in19.05 mm | Hub Length N/A 1.230 in31.24 mm | Outside Diameter N/A 1.36 in34.54 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514410416 | Description N/A L070-HUB-1/4-NKW | Bore Size N/A 1/4 in | Coupling Size N/A L070 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.750 in19.05 mm | Hub Length N/A 1.230 in31.24 mm | Outside Diameter N/A 1.36 in34.54 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514410418 | Description N/A L070-HUB-3/8-NKW | Bore Size N/A 3/8 in | Coupling Size N/A L070 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.750 in19.05 mm | Hub Length N/A 1.230 in31.24 mm | Outside Diameter N/A 1.36 in34.54 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514410417 | Description N/A L070-HUB-5/16-NKW | Bore Size N/A 5/16 in | Coupling Size N/A L070 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.750 in19.05 mm | Hub Length N/A 1.230 in31.24 mm | Outside Diameter N/A 1.36 in34.54 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514424771 | Description N/A L070-HUB-5/8-NKW | Bore Size N/A 5/8 in | Coupling Size N/A L070 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.750 in19.05 mm | Hub Length N/A 1.230 in31.24 mm | Outside Diameter N/A 1.36 in34.54 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514410419 | Description N/A L070-HUB-7/16-NKW | Bore Size N/A 7/16 in | Coupling Size N/A L070 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.750 in19.05 mm | Hub Length N/A 1.230 in31.24 mm | Outside Diameter N/A 1.36 in34.54 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514410595 | Description N/A L070S-HUB-1/2-NKW-LTB=.375 | Bore Size N/A 1/2 in | Coupling Size N/A L070 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.750 in19.05 mm | Hub Length N/A 1.230 in31.24 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 68514410684 | Description N/A L075-HUB-1/2-NKW | Bore Size N/A 1/2 in | Coupling Size N/A L075 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 1.75 in44.45 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514410680 | Description N/A L075-HUB-1/4-NKW | Bore Size N/A 1/4 in | Coupling Size N/A L075 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 1.75 in44.45 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514410682 | Description N/A L075-HUB-3/8-NKW | Bore Size N/A 3/8 in | Coupling Size N/A L075 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 1.75 in44.45 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514410681 | Description N/A L075-HUB-5/16-NKW | Bore Size N/A 5/16 in | Coupling Size N/A L075 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 1.75 in44.45 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514444322 | Description N/A L075-HUB-5/8-NKW | Bore Size N/A 5/8 in | Coupling Size N/A L075 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 1.75 in44.45 mm |
CAD
N/A
|
Add To Cart
Request Quote |