Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
1 - 50 of 53 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size

Part Number

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Hub Length

Outside Diameter

CAD

L035-HUB-1/8-NKW N/A 1/8 in N/A L035 N/A No Keyway N/A 0.270 in6.86 mm N/A 0.550 in13.97 mm N/A 0.63 in16.00 mm N/A CAD Icon (for items table)
L035-HUB-3/16-NKW N/A 3/16 in N/A L035 N/A No Keyway N/A 0.270 in6.86 mm N/A 0.550 in13.97 mm N/A 0.63 in16.00 mm N/A CAD Icon (for items table)
L035-HUB-1/4-NKW N/A 1/4 in N/A L035 N/A No Keyway N/A 0.270 in6.86 mm N/A 0.550 in13.97 mm N/A 0.63 in16.00 mm N/A CAD Icon (for items table)
L035-HUB-5/16-NKW N/A 5/16 in N/A L035 N/A No Keyway N/A 0.270 in6.86 mm N/A 0.550 in13.97 mm N/A 0.63 in16.00 mm N/A CAD Icon (for items table)
L035-HUB-3/8-NKW N/A 3/8 in N/A L035 N/A No Keyway N/A 0.270 in6.86 mm N/A 0.550 in13.97 mm N/A 0.63 in16.00 mm N/A CAD Icon (for items table)
L050-HUB-1/4-NKW N/A 1/4 in N/A L050 N/A No Keyway N/A 0.620 in15.75 mm N/A 1.100 in27.94 mm N/A 1.08 in27.43 mm N/A CAD Icon (for items table)
L050-HUB-5/16-NKW N/A 5/16 in N/A L050 N/A No Keyway N/A 0.620 in15.75 mm N/A 1.100 in27.94 mm N/A 1.08 in27.43 mm N/A CAD Icon (for items table)
L050-HUB-3/8-NKW N/A 3/8 in N/A L050 N/A No Keyway N/A 0.620 in15.75 mm N/A 1.100 in27.94 mm N/A 1.08 in27.43 mm N/A CAD Icon (for items table)
L050-HUB-7/16-NKW N/A 7/16 in N/A L050 N/A No Keyway N/A 0.620 in15.75 mm N/A 1.100 in27.94 mm N/A 1.08 in27.43 mm N/A CAD Icon (for items table)
L050-HUB-15/32-NKW-2SS90 N/A 15/32 in N/A L050 N/A No Keyway N/A 0.620 in15.75 mm N/A 1.100 in27.94 mm N/A 1.08 in27.43 mm N/A CAD Icon (for items table)
L050-HUB-1/2-NKW N/A 1/2 in N/A L050 N/A No Keyway N/A 0.620 in15.75 mm N/A 1.100 in27.94 mm N/A 1.08 in27.43 mm N/A CAD Icon (for items table)
L050-HUB-9/16-NKW N/A 9/16 in N/A L050 N/A No Keyway N/A 0.620 in15.75 mm N/A 1.100 in27.94 mm N/A 1.08 in27.43 mm N/A CAD Icon (for items table)
L050-HUB-5/8-NKW N/A 5/8 in N/A L050 N/A No Keyway N/A 0.620 in15.75 mm N/A 1.100 in27.94 mm N/A 1.08 in27.43 mm N/A CAD Icon (for items table)
L070-HUB-1/2-NKW N/A 1/2 in N/A L070 N/A No Keyway N/A 0.750 in19.05 mm N/A 1.230 in31.24 mm N/A 1.36 in34.54 mm N/A CAD Icon (for items table)
L070-HUB-1/4-NKW N/A 1/4 in N/A L070 N/A No Keyway N/A 0.750 in19.05 mm N/A 1.230 in31.24 mm N/A 1.36 in34.54 mm N/A CAD Icon (for items table)
L070-HUB-3/8-NKW N/A 3/8 in N/A L070 N/A No Keyway N/A 0.750 in19.05 mm N/A 1.230 in31.24 mm N/A 1.36 in34.54 mm N/A CAD Icon (for items table)
L070-HUB-5/16-NKW N/A 5/16 in N/A L070 N/A No Keyway N/A 0.750 in19.05 mm N/A 1.230 in31.24 mm N/A 1.36 in34.54 mm N/A CAD Icon (for items table)
L070-HUB-5/8-NKW N/A 5/8 in N/A L070 N/A No Keyway N/A 0.750 in19.05 mm N/A 1.230 in31.24 mm N/A 1.36 in34.54 mm N/A CAD Icon (for items table)
L070-HUB-7/16-NKW N/A 7/16 in N/A L070 N/A No Keyway N/A 0.750 in19.05 mm N/A 1.230 in31.24 mm N/A 1.36 in34.54 mm N/A CAD Icon (for items table)
L070S-HUB-1/2-NKW-LTB=.375 N/A 1/2 in N/A L070 N/A No Keyway N/A 0.750 in19.05 mm N/A 1.230 in31.24 mm N/A 1.36 in34.54 mm N/A
L075-HUB-1/2-NKW N/A 1/2 in N/A L075 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
L075-HUB-1/4-NKW N/A 1/4 in N/A L075 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
L075-HUB-3/8-NKW N/A 3/8 in N/A L075 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
L075-HUB-5/16-NKW N/A 5/16 in N/A L075 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
L075-HUB-5/8-NKW N/A 5/8 in N/A L075 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
L075-HUB-7/16-NKW N/A 7/16 in N/A L075 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
L075-HUB-9/16-NKW N/A 9/16 in N/A L075 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
L090-HUB-1/2-NKW N/A 1/2 in N/A L090 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
L090-HUB-1/4-NKW N/A 1/4 in N/A L090 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
L090-HUB-3/4-NKW N/A 3/4 in N/A L090 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
L090-HUB-3/8-NKW N/A 3/8 in N/A L090 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
L090-HUB-5/16-NKW N/A 5/16 in N/A L090 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
L090-HUB-7/16-NKW N/A 7/16 in N/A L090 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
L090-HUB-9/16-NKW N/A 9/16 in N/A L090 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
L095-HUB-1/2-NKW N/A 1/2 in N/A L095 N/A No Keyway N/A 1 in25.4 mm N/A 1.52 in38.61 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
L095-HUB-5/8-NKW N/A 5/8 in N/A L095 N/A No Keyway N/A 1 in25.4 mm N/A 1.52 in38.61 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
L095-HUB-7/16-NKW N/A 7/16 in N/A L095 N/A No Keyway N/A 1 in25.4 mm N/A 1.52 in38.61 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
L095-HUB-9/16-NKW N/A 9/16 in N/A L095 N/A No Keyway N/A 1 in25.4 mm N/A 1.52 in38.61 mm N/A 2.11 in53.59 mm N/A CAD Icon (for items table)
L099-HUB-1/2-NKW N/A 1/2 in N/A L099 N/A No Keyway N/A 1.060 in26.92 mm N/A 1.770 in44.96 mm N/A 2.54 in64.52 mm N/A
L099-HUB-3/4-NKW N/A 3/4 in N/A L099 N/A No Keyway N/A 1.060 in26.92 mm N/A 1.770 in44.96 mm N/A 2.54 in64.52 mm N/A
L099-HUB-5/8-NKW N/A 5/8 in N/A L099 N/A No Keyway N/A 1.060 in26.92 mm N/A 1.770 in44.96 mm N/A 2.54 in64.52 mm N/A
L099-HUB-7/16-NKW N/A 7/16 in N/A L099 N/A No Keyway N/A 1.060 in26.92 mm N/A 1.770 in44.96 mm N/A 2.54 in64.52 mm N/A
L099-HUB-7/8-NKW N/A 7/8 in N/A L099 N/A No Keyway N/A 1.060 in26.92 mm N/A 1.770 in44.96 mm N/A 2.54 in64.52 mm N/A
L099-HUB-9/16-NKW N/A 9/16 in N/A L099 N/A No Keyway N/A 1.060 in26.92 mm N/A 1.770 in44.96 mm N/A 2.54 in64.52 mm N/A
L100-HUB-1/2-NKW N/A 1/2 in N/A L100 N/A No Keyway N/A 1.38 in35.05 mm N/A 2.09 in53.09 mm N/A 2.54 in64.52 mm N/A
L100-HUB-3/4-NKW N/A 3/4 in N/A L100 N/A No Keyway N/A 1.38 in35.05 mm N/A 2.09 in53.09 mm N/A 2.54 in64.52 mm N/A
L100-HUB-7/16-NKW N/A 7/16 in N/A L100 N/A No Keyway N/A 1.38 in35.05 mm N/A 2.09 in53.09 mm N/A 2.54 in64.52 mm N/A
L100-HUB-9/16-NKW N/A 9/16 in N/A L100 N/A No Keyway N/A 1.38 in35.05 mm N/A 2.09 in53.09 mm N/A 2.54 in64.52 mm N/A
L110-HUB-5/8-NKW N/A 5/8 in N/A L110 N/A No Keyway N/A 1.68 in42.67 mm N/A 2.56 in65.02 mm N/A 3.32 in84.33 mm N/A
L150-HUB-5/8-NKW N/A 5/8 in N/A L150 N/A No Keyway N/A 1.75 in44.45 mm N/A 2.75 in69.85 mm N/A 3.75 in95.25 mm N/A CAD Icon (for items table)
1 - 50 of 53 | Results Per Page | View | Unit of Measure
1 2