All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > L Type (Standard Jaw) Components > L Type Hubs without Keyway - Metric Bores > View Items  

L Type Hubs without Keyway - Metric Bores

Check up to five results to perform an action.

  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings

Compare Items
   
  Results 1 - 25 of 48 1 2 

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Length thru Bore

Hub Length

Outer Diameter

CAD

68514441850 L035-HUB-4MMH7-NKW 4.00 mm L035 No Keyway 0.270 in
6.86
mm
0.550 in
13.97
mm
0.63 in
16.00
mm
CAD Icon (for items table)
68514447419 L035-HUB-5MMH7-NKW 5.00 mm L035 No Keyway 0.270 in
6.86
mm
0.550 in
13.97
mm
0.63 in
16.00
mm
CAD Icon (for items table)
68514445872 L035-HUB-6MMH7-NKW 6.00 mm L035 No Keyway 0.270 in
6.86
mm
0.550 in
13.97
mm
0.63 in
16.00
mm
CAD Icon (for items table)
68514460679 L035-HUB-7MMH7-NKW 7.00 mm L035 No Keyway 0.270 in
6.86
mm
0.550 in
13.97
mm
0.63 in
16.00
mm
CAD Icon (for items table)
68514455169 L035-HUB-8MMH7-NKW 8.00 mm L035 No Keyway 0.270 in
6.86
mm
0.550 in
13.97
mm
0.63 in
16.00
mm
CAD Icon (for items table)
68514446214 L050-HUB-5MMH7-NKW 5.00 mm L050 No Keyway 0.620 in
15.75
mm
1.100 in
27.94
mm
1.08 in
27.43
mm
CAD Icon (for items table)
68514450351 L050-HUB-6MMH7-NKW 6.00 mm L050 No Keyway 0.620 in
15.75
mm
1.100 in
27.94
mm
1.08 in
27.43
mm
CAD Icon (for items table)
68514410215 L050-HUB-7MMH7-NKW 7.00 mm L050 No Keyway 0.620 in
15.75
mm
1.100 in
27.94
mm
1.08 in
27.43
mm
CAD Icon (for items table)
68514441460 L050-HUB-8MMH7-NKW 8.00 mm L050 No Keyway 0.620 in
15.75
mm
1.100 in
27.94
mm
1.08 in
27.43
mm
CAD Icon (for items table)
68514410216 L050-HUB-10MMH7-NKW 10.00 mm L050 No Keyway 0.620 in
15.75
mm
1.100 in
27.94
mm
1.08 in
27.43
mm
CAD Icon (for items table)
68514448510 L050-HUB-12MMH7-NKW 12.00 mm L050 No Keyway 0.620 in
15.75
mm
1.100 in
27.94
mm
1.08 in
27.43
mm
CAD Icon (for items table)
68514458036 L050-HUB-14MMH7-NKW 14.00 mm L050 No Keyway 0.620 in
15.75
mm
1.100 in
27.94
mm
1.08 in
27.43
mm
CAD Icon (for items table)
68514460708 L050-HUB-15MMH7-NKW 15 mm L050 No Keyway 0.620 in
15.75
mm
1.100 in
27.94
mm
1.08 in
27.43
mm
CAD Icon (for items table)
68514458803 L070-HUB-7MMH7-NKW 7.00 mm L070 No Keyway 0.750 in
19.05
mm
0.980 in
24.89
mm
1.36 in
34.54
mm
CAD Icon (for items table)
68514446151 L070-HUB-8MMH7-NKW 8.00 mm L070 No Keyway 0.750 in
19.05
mm
0.980 in
24.89
mm
1.36 in
34.54
mm
CAD Icon (for items table)
68514441452 L070-HUB-10MMH7-NKW 10.00 mm L070 No Keyway 0.750 in
19.05
mm
0.980 in
24.89
mm
1.36 in
34.54
mm
CAD Icon (for items table)
68514451562 L070-HUB-12MMH7-NKW 12.00 mm L070 No Keyway 0.750 in
19.05
mm
0.980 in
24.89
mm
1.36 in
34.54
mm
CAD Icon (for items table)
68514447505 L070-HUB-14MMH7-NKW 14.00 mm L070 No Keyway 0.750 in
19.05
mm
0.980 in
24.89
mm
1.36 in
34.54
mm
CAD Icon (for items table)
68514441456 L075-HUB-10MMH7-NKW 10.00 mm L075 No Keyway 0.82 in
20.83
mm
1.32 in
33.53
mm
1.75 in
44.45
mm
CAD Icon (for items table)
68514410693 L075-HUB-15MMH7-NKW 15 mm L075 No Keyway 0.82 in
20.83
mm
1.32 in
33.53
mm
1.75 in
44.45
mm
CAD Icon (for items table)
68514460945 L090-HUB-8MMH7-NKW 8.00 mm L090 No Keyway 0.82 in
20.83
mm
1.32 in
33.53
mm
2.11 in
53.59
mm
CAD Icon (for items table)
68514448276 L090-HUB-12MMH7-NKW 12.00 mm L090 No Keyway 0.82 in
20.83
mm
1.32 in
33.53
mm
2.11 in
53.59
mm
CAD Icon (for items table)
68514441461 L090-HUB-14MMH7-NKW 14.00 mm L090 No Keyway 0.82 in
20.83
mm
1.32 in
33.53
mm
2.11 in
53.59
mm
CAD Icon (for items table)
68514410777 L090-HUB-19MMH7-NKW-N/LBL 19.00 mm L090 No Keyway 0.82 in
20.83
mm
1.32 in
33.53
mm
2.11 in
53.59
mm
CAD Icon (for items table)
68514441465 L095-HUB-14MMH7-NKW 14.00 mm L095 No Keyway 1 in
25.4
mm
1.52 in
38.61
mm
2.11 in
53.59
mm
CAD Icon (for items table)
  Results 1 - 25 of 48 1 2