All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > L Type (Standard Jaw) Components > L Type Hubs - Rough Stock Bore > View Items  

L Type Hubs - Rough Stock Bore

Check up to five results to perform an action.

  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings

Compare Items
   
  Results 1 - 12 of 12 1 

Part Number

Description 

Bore Size 

Coupling Size

Length thru Bore

Outside Diameter

Max. Bore (Dimensions ID1/ID2)

Hub Length

CAD

68514410219 L050-HUB-1/4 RSB-NKW-N/LBL 1/4 in L050 0.620 in
15.75
mm
1.08 in
27.43
mm
0.625 in
16
mm
1.100 in
27.94
mm
CAD Icon (for items table)
68514410427 L070-HUB-1/4 RSB-NKW-N/LBL 1/4 in L070 0.750 in
19.05
mm
1.36 in
34.54
mm
0.750 in
19.00
mm
1.230 in
31.24
mm
CAD Icon (for items table)
68514410695 L075-HUB-1/4 RSB-NKW-N/LBL 1/4 in L075 0.82 in
20.83
mm
1.75 in
44.45
mm
0.875 in
22.00
mm
1.32 in
33.53
mm
CAD Icon (for items table)
68514410779 L090-HUB-1/4 RSB-NKW 1/4 in L090 0.82 in
20.83
mm
2.11 in
53.59
mm
1.000 in
25.00
mm
1.34 in
34.04
mm
CAD Icon (for items table)
68514411095 L095-HUB-7/16 RSB-NKW 7/16 in L095 1 in
25.4
mm
2.11 in
53.59
mm
1.125 in
29.00
mm
1.52 in
38.61
mm
CAD Icon (for items table)
68514462578 L099-HUB-7/16-RSB-N/LBL 7/16 in L099 1.060 in
26.92
mm
2.54 in
64.52
mm
1.188 in
30.00
mm
1.770 in
44.96
mm
N/A
68514411525 L100-HUB-7/16 RSB-NKW-N/LBL 7/16 in L100 1.38 in
35.05
mm
2.54 in
64.52
mm
1.375 in
35.00
mm
2.09 in
53.09
mm
N/A
68514462449 L110-HUB-5/8-RSB-N/LBL 5/8 in L110 1.68 in
42.67
mm
3.32 in
84.33
mm
1.625 in
41
mm
2.56 in
65.02
mm
N/A
68514412123 L150-HUB-5/8 RSB-N/LBL 5/8 in L150 1.75 in
44.45
mm
3.75 in
95.25
mm
1.875 in
48.00
mm
2.75 in
69.85
mm
CAD Icon (for items table)
68514454033 L190-HUB-3/4-RSB 3/4 in L190 1.94 in
49.28
mm
4.50 in
114.30
mm
2.125 in
54.00
mm
2.940 in
74.68
mm
CAD Icon (for items table)
68514456003 L225-HUB-3/4-RSB 3/4 in L225 2.180 in
55.37
mm
5.00 in
127.00
mm
2.625 in
67
mm
3.180 in
80.77
mm
N/A
68514412584 L276-HUB-7/8 RSB-NKW-N/SS 7/8 in L276 3.120 in
79.25
mm
6.18 in
156.97
mm
2.880 in
73.00
mm
N/A N/A
  Results 1 - 12 of 12 1