All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Jaw Couplings
>
L Type (Standard Jaw) Components
>
L Type Hubs - Special Short (S) & Long (X) Hubs
>
View Items
L Type Hubs - Special Short (S) & Long (X) Hubs
Check up to five results to perform an action.
Special hubs that are either shorter (S) or longer (X) than standard.
The L Type coupling consists of two standard L Type hubs and one spider.
Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Jaw Type Catalog (pdf catalog)
Installation Instructions for Jaw Type Couplings
Installation Video for Jaw Type Couplings
Results Per Page :
25
50
100
200
Results 1 - 6 of 6
1
Part Number
Description
Bore Size
Keyway Size (W x D)
Length thru Bore
Outside Diameter
Hub Length
68514441610
L050S-HUB-1/2-1/8X1/16KW-LTB=.320
1/2
in
1/8
in
.31
in
8.13
mm
1.08
in
27.43
mm
0.800
in
20.32
mm
68514410338
L050S-HUB-1/2-NKW-LTB=.32
1/2
in
No Keyway
.31
in
8.13
mm
1.08
in
27.43
mm
0.800
in
20.32
mm
68514410335
L050S-HUB-1/4-NKW-LTB=.32
1/4
in
No Keyway
.31
in
8.13
mm
1.08
in
27.43
mm
0.800
in
20.32
mm
68514410337
L050S-HUB-3/8-NKW-LTB=.32
3/8
in
No Keyway
.31
in
8.13
mm
1.08
in
27.43
mm
0.800
in
20.32
mm
68514410360
L050X-HUB-1/2-NKW-LTB=.87
1/2
in
No Keyway
.88
in
22.10
mm
1.08
in
27.43
mm
1.350
in
34.29
mm
68514410362
L050X-HUB-5/8-NKW-LTB=.87
5/8
in
No Keyway
.88
in
22.10
mm
1.08
in
27.43
mm
1.350
in
34.29
mm
Results 1 - 6 of 6
1