Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    L Type Hubs - Solid (No Bore)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > L Type (Standard Jaw) Components > L Type Hubs - Solid (No Bore) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

L Type Hubs - Solid (No Bore)

For CAD models and more information, click Directly on the part number below.

  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.





 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings

Add To Cart Request Quote
   
  Results 1 - 4 of 4 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Coupling Size

Length thru Bore

Max. Bore (Dimensions ID1/ID2)

Hub Length

CAD

68514410129 L035-HUB-SOLID-NKW-N/LBL L035 0.270 in
6.86
mm
0.375 in
10.00
mm
0.550 in
13.97
mm
N/A
68514410218 L050-HUB-SOLID-NKW-N/LBL L050 0.620 in
15.75
mm
0.625 in
16
mm
1.100 in
27.94
mm
68514411094 L095-HUB-SOLID-NKW L095 1 in
25.4
mm
1.125 in
29.00
mm
1.52 in
38.61
mm
68514476172 L225-HUB-STL-SOLID L225 2.180 in
55.37
mm
2.625 in
67
mm
3.180 in
80.77
mm
N/A
  Results 1 - 4 of 4 1 
<