All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > L Type (Standard Jaw) Components > L Type Hubs - Solid (No Bore) > View Items  

L Type Hubs - Solid (No Bore)

Check up to five results to perform an action.

  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings

Compare Items
   
  Results 1 - 4 of 4 1 

Part Number

Description 

Coupling Size

Length thru Bore

Max. Bore (Dimensions ID1/ID2)

Hub Length

CAD

68514410129 L035-HUB-SOLID-NKW-N/LBL L035 0.270 in
6.86
mm
0.375 in
10.00
mm
0.550 in
13.97
mm
N/A
68514410218 L050-HUB-SOLID-NKW-N/LBL L050 0.620 in
15.75
mm
0.625 in
16
mm
1.100 in
27.94
mm
CAD Icon (for items table)
68514411094 L095-HUB-SOLID-NKW L095 1 in
25.4
mm
1.125 in
29.00
mm
1.52 in
38.61
mm
CAD Icon (for items table)
68514476172 L225-HUB-STL-SOLID L225 2.180 in
55.37
mm
2.625 in
67
mm
3.180 in
80.77
mm
N/A
  Results 1 - 4 of 4 1