Part Number |
Description |
Coupling Size |
Length thru Bore |
Max. Bore (Dimensions ID1/ID2) |
Hub Length |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 68514410129 | Description N/A L035-HUB-SOLID-NKW-N/LBL | Coupling Size N/A L035 | Length thru Bore N/A 0.270 in6.86 mm | Max. Bore (Dimensions ID1/ID2) N/A 0.375 in10.00 mm | Hub Length N/A 0.550 in13.97 mm | CAD N/A |
Add To Cart
Request Quote |
| 68514410218 | Description N/A L050-HUB-SOLID-NKW-N/LBL | Coupling Size N/A L050 | Length thru Bore N/A 0.620 in15.75 mm | Max. Bore (Dimensions ID1/ID2) N/A 0.625 in16 mm | Hub Length N/A 1.100 in27.94 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514411094 | Description N/A L095-HUB-SOLID-NKW | Coupling Size N/A L095 | Length thru Bore N/A 1 in25.4 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.125 in29.00 mm | Hub Length N/A 1.52 in38.61 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 68514476172 | Description N/A L225-HUB-STL-SOLID | Coupling Size N/A L225 | Length thru Bore N/A 2.180 in55.37 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.625 in67 mm | Hub Length N/A 3.180 in80.77 mm | CAD N/A |
Add To Cart
Request Quote |