All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > L Type (Standard Jaw) Components > L Type Spiders - Solid Centers > View Items  

L Type Spiders - Solid Centers

Check up to five results to perform an action.

  • The L Type coupling consists of two standard L Type hubs and one spider.
  • The solid center design is commonly used when shafts of the driver and driven equipment can be kept separate by a standard gap.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings

Compare Items
   
  Results 1 - 25 of 31 1 2 

Part Number

Description 

Coupling Size

Material

Insert Style

Nominal Torque

68514410118 L035-SPIDER-SOX-55/65DURO L035 SOX (NBR) Rubber Solid 3.50 in·lb
0.40
N·m
68514410119 L035-SPIDER-SOX-75/85DURO L035 SOX (NBR) Rubber Solid 3.50 in·lb
0.40
N·m
68514450115 L035-SPIDER-SOX-55/60DURO-25 PAK L035 SOX (NBR) Rubber Solid 3.50 in·lb
0.40
N·m
68514425307 L050-SPIDER-HYTREL L050 Hytrel® Solid 50.00 in·lb
5.60
N·m
68514410194 L050-SPIDER-SOX L050 SOX (NBR) Rubber Solid 26.30 in·lb
3.00
N·m
68514437786 L050-SPIDER-URE L050 Urethane Solid 39.00 in·lb
4.50
N·m
68514410197 L050-SPIDER-SOX-55/65DURO L050 SOX (NBR) Rubber Solid 26.30 in·lb
2.97
N·m
68514410199 L050-SPIDER-SOX-85/95DURO L050 SOX (NBR) Rubber Solid 26.30 in·lb
2.97
N·m
68514450116 L050-SPIDER-SOX-25 PAK L050 SOX (NBR) Rubber Solid 26.30 in·lb
3.00
N·m
68514410406 L070-SPIDER-SOX L070 SOX (NBR) Rubber Solid 43.20 in·lb
4.90
N·m
68514410395 L070-SPIDER-URE L070 Urethane Solid 65.00 in·lb
7.30
N·m
68514410391 L070-SPIDER-SOX-55/65DURO L070 SOX (NBR) Rubber Solid 43.20 in·lb
4.90
N·m
68514450117 L070-SPIDER-SOX-25 PAK L070 SOX (NBR) Rubber Solid 43.20 in·lb
4.90
N·m
68514410621 L/AL075-SPIDER-SOX L075, AL075 SOX (NBR) Rubber Solid 90.00 in·lb
10.20
N·m
68514410622 L/AL075-SPIDER-SOX-55/65DURO L075, AL075 SOX (NBR) Rubber Solid 90.00 in·lb
10.20
N·m
68514450118 L/AL075-SPIDER-SOX-25 PAK L075, AL075 SOX (NBR) Rubber Solid 90.00 in·lb
10.20
N·m
68514411070 L/AL090/095-SPIDER-SOX L090, L095, AL090, AL095 SOX (NBR) Rubber Solid 144 to 194 in·lb
16.3 to 21.9
N·m
68514410969 L/AL090/095-SPIDER-VITON L090, L095, AL090, AL095 Viton Solid 144 to 194 in·lb
16.3 to 21.9
N·m
68514450119 L/AL090/095-SPIDER-SOX-25 PAK L090, L095, AL090, AL095 SOX (NBR) Rubber Solid 144 to 194 in·lb
16.3 to 21.9
N·m
68514411494 L/AL099/100-SPIDER-SOX L099, L100, AL099, AL100 SOX (NBR) Rubber Solid 318 to 417 in·lb
35.9 to 47.1
N·m
68514450120 L/AL099/100-SPIDER-SOX-10 PAK L099, L100, AL099, AL100 SOX (NBR) Rubber Solid 318 to 417 in·lb
35.9 to 47.1
N·m
68514411717 L/AL110-SPIDER-HYTREL L110, AL110 Hytrel® Solid 2268.00 in·lb
256.00
N·m
68514411724 L/AL110-SPIDER-SOX L110, AL110 SOX (NBR) Rubber Solid 792.00 in·lb
89.50
N·m
68514450121 L/AL110-SPIDER-SOX-10 PAK L110, AL110 SOX (NBR) Rubber Solid 792.00 in·lb
89.50
N·m
68514411993 L150-SPIDER-HYTREL L150 Hytrel® Solid 3708.00 in·lb
419.00
N·m
  Results 1 - 25 of 31 1 2