Part Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 68514477163 | Description N/A MDS32C-CP-1/4X1/4 | Bore A N/A 0.250 in | Bore B N/A 0.250 in | Coupling Size N/A MDS32C | Overall Length N/A 1.575 in40.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.260 in32.00 mm | Nominal Torque N/A 18.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477162 | Description N/A MDS32C-CP-3/16X1/4 | Bore A N/A 0.188 in | Bore B N/A 0.250 in | Coupling Size N/A MDS32C | Overall Length N/A 1.575 in40.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.260 in32.00 mm | Nominal Torque N/A 18.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477161 | Description N/A MDS32C-CP-3/16X3/16 | Bore A N/A 0.188 in | Bore B N/A 0.188 in | Coupling Size N/A MDS32C | Overall Length N/A 1.575 in40.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.260 in32.00 mm | Nominal Torque N/A 18.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477169 | Description N/A MDS40C-CP-1/2X1/2 | Bore A N/A 0.500 in | Bore B N/A 0.500 in | Coupling Size N/A MDS40C | Overall Length N/A 1.811 in46.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.575 in40.00 mm | Nominal Torque N/A 35.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477164 | Description N/A MDS40C-CP-1/4X1/4 | Bore A N/A 0.250 in | Bore B N/A 0.250 in | Coupling Size N/A MDS40C | Overall Length N/A 1.811 in46.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.575 in40.00 mm | Nominal Torque N/A 35.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477165 | Description N/A MDS40C-CP-1/4X3/8 | Bore A N/A 0.250 in | Bore B N/A 0.375 in | Coupling Size N/A MDS40C | Overall Length N/A 1.811 in46.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.575 in40.00 mm | Nominal Torque N/A 35.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477168 | Description N/A MDS40C-CP-3/8X1/2 | Bore A N/A 0.375 in | Bore B N/A 0.500 in | Coupling Size N/A MDS40C | Overall Length N/A 1.811 in46.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.575 in40.00 mm | Nominal Torque N/A 35.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477167 | Description N/A MDS40C-CP-3/8X3/8 | Bore A N/A 0.375 in | Bore B N/A 0.375 in | Coupling Size N/A MDS40C | Overall Length N/A 1.811 in46.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.575 in40.00 mm | Nominal Torque N/A 35.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477166 | Description N/A MDS40C-CP-5/16X5/16 | Bore A N/A 0.313 in | Bore B N/A 0.313 in | Coupling Size N/A MDS40C | Overall Length N/A 1.811 in46.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.575 in40.00 mm | Nominal Torque N/A 35.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477172 | Description N/A MDS50C-CP-1/2X1/2 | Bore A N/A 0.500 in | Bore B N/A 0.500 in | Coupling Size N/A MDS50C | Overall Length N/A 2.047 in52.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.969 in50.00 mm | Nominal Torque N/A 66.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477174 | Description N/A MDS50C-CP-1/2X3/4 | Bore A N/A 0.500 in | Bore B N/A 0.750 in | Coupling Size N/A MDS50C | Overall Length N/A 2.047 in52.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.969 in50.00 mm | Nominal Torque N/A 66.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477173 | Description N/A MDS50C-CP-1/2X5/8 | Bore A N/A 0.500 in | Bore B N/A 0.625 in | Coupling Size N/A MDS50C | Overall Length N/A 2.047 in52.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.969 in50.00 mm | Nominal Torque N/A 66.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477177 | Description N/A MDS50C-CP-3/4X3/4 | Bore A N/A 0.750 in | Bore B N/A 0.750 in | Coupling Size N/A MDS50C | Overall Length N/A 2.047 in52.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.969 in50.00 mm | Nominal Torque N/A 66.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477176 | Description N/A MDS50C-CP-5/8X3/4 | Bore A N/A 0.625 in | Bore B N/A 0.750 in | Coupling Size N/A MDS50C | Overall Length N/A 2.047 in52.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.969 in50.00 mm | Nominal Torque N/A 66.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477175 | Description N/A MDS50C-CP-5/8X5/8 | Bore A N/A 0.625 in | Bore B N/A 0.625 in | Coupling Size N/A MDS50C | Overall Length N/A 2.047 in52.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.969 in50.00 mm | Nominal Torque N/A 66.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477184 | Description N/A MDS63C-CP-1"X1" | Bore A N/A 1.000 in | Bore B N/A 1.000 in | Coupling Size N/A MDS63C | Overall Length N/A 2.283 in58.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.480 in63.00 mm | Nominal Torque N/A 89.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477178 | Description N/A MDS63C-CP-1/2X1/2 | Bore A N/A 0.500 in | Bore B N/A 0.500 in | Coupling Size N/A MDS63C | Overall Length N/A 2.283 in58.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.480 in63.00 mm | Nominal Torque N/A 89.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477179 | Description N/A MDS63C-CP-1/2X5/8 | Bore A N/A 0.500 in | Bore B N/A 0.625 in | Coupling Size N/A MDS63C | Overall Length N/A 2.283 in58.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.480 in63.00 mm | Nominal Torque N/A 89.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477183 | Description N/A MDS63C-CP-3/4X1" | Bore A N/A 0.750 in | Bore B N/A 1.000 in | Coupling Size N/A MDS63C | Overall Length N/A 2.283 in58.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.480 in63.00 mm | Nominal Torque N/A 89.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477182 | Description N/A MDS63C-CP-3/4X3/4 | Bore A N/A 0.750 in | Bore B N/A 0.750 in | Coupling Size N/A MDS63C | Overall Length N/A 2.283 in58.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.480 in63.00 mm | Nominal Torque N/A 89.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477181 | Description N/A MDS63C-CP-5/8X3/4 | Bore A N/A 0.625 in | Bore B N/A 0.750 in | Coupling Size N/A MDS63C | Overall Length N/A 2.283 in58.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.480 in63.00 mm | Nominal Torque N/A 89.00 in·lb |
Add To Cart
Request Quote |
|
| 68514477180 | Description N/A MDS63C-CP-5/8X5/8 | Bore A N/A 0.625 in | Bore B N/A 0.625 in | Coupling Size N/A MDS63C | Overall Length N/A 2.283 in58.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.480 in63.00 mm | Nominal Torque N/A 89.00 in·lb |
Add To Cart
Request Quote |