Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
    The MDS (mini disc spacer) Series coupling features a higher parallel misalignment capacity over standard MD Series at .006 inches. The MDS Series also has the highest parallel misalignment at .012 inches and angular misalignment at 2° of any of the mini disc couplings.
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore A (in)

Bore B (in)

Coupling Size

Overall Length (in)

Overall Length (mm)

Keyway Size

Part Number

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

MDS32C-CP-1/4X1/4 N/A 0.250 in N/A 0.250 in N/A MDS32C N/A 1.575 in40.00 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 18.00 in·lb
MDS32C-CP-3/16X1/4 N/A 0.188 in N/A 0.250 in N/A MDS32C N/A 1.575 in40.00 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 18.00 in·lb
MDS32C-CP-3/16X3/16 N/A 0.188 in N/A 0.188 in N/A MDS32C N/A 1.575 in40.00 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 18.00 in·lb
MDS40C-CP-1/2X1/2 N/A 0.500 in N/A 0.500 in N/A MDS40C N/A 1.811 in46.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 35.00 in·lb
MDS40C-CP-1/4X1/4 N/A 0.250 in N/A 0.250 in N/A MDS40C N/A 1.811 in46.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 35.00 in·lb
MDS40C-CP-1/4X3/8 N/A 0.250 in N/A 0.375 in N/A MDS40C N/A 1.811 in46.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 35.00 in·lb
MDS40C-CP-3/8X1/2 N/A 0.375 in N/A 0.500 in N/A MDS40C N/A 1.811 in46.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 35.00 in·lb
MDS40C-CP-3/8X3/8 N/A 0.375 in N/A 0.375 in N/A MDS40C N/A 1.811 in46.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 35.00 in·lb
MDS40C-CP-5/16X5/16 N/A 0.313 in N/A 0.313 in N/A MDS40C N/A 1.811 in46.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 35.00 in·lb
MDS50C-CP-1/2X1/2 N/A 0.500 in N/A 0.500 in N/A MDS50C N/A 2.047 in52.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 66.00 in·lb
MDS50C-CP-1/2X3/4 N/A 0.500 in N/A 0.750 in N/A MDS50C N/A 2.047 in52.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 66.00 in·lb
MDS50C-CP-1/2X5/8 N/A 0.500 in N/A 0.625 in N/A MDS50C N/A 2.047 in52.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 66.00 in·lb
MDS50C-CP-3/4X3/4 N/A 0.750 in N/A 0.750 in N/A MDS50C N/A 2.047 in52.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 66.00 in·lb
MDS50C-CP-5/8X3/4 N/A 0.625 in N/A 0.750 in N/A MDS50C N/A 2.047 in52.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 66.00 in·lb
MDS50C-CP-5/8X5/8 N/A 0.625 in N/A 0.625 in N/A MDS50C N/A 2.047 in52.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 66.00 in·lb
MDS63C-CP-1"X1" N/A 1.000 in N/A 1.000 in N/A MDS63C N/A 2.283 in58.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 89.00 in·lb
MDS63C-CP-1/2X1/2 N/A 0.500 in N/A 0.500 in N/A MDS63C N/A 2.283 in58.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 89.00 in·lb
MDS63C-CP-1/2X5/8 N/A 0.500 in N/A 0.625 in N/A MDS63C N/A 2.283 in58.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 89.00 in·lb
MDS63C-CP-3/4X1" N/A 0.750 in N/A 1.000 in N/A MDS63C N/A 2.283 in58.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 89.00 in·lb
MDS63C-CP-3/4X3/4 N/A 0.750 in N/A 0.750 in N/A MDS63C N/A 2.283 in58.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 89.00 in·lb
MDS63C-CP-5/8X3/4 N/A 0.625 in N/A 0.750 in N/A MDS63C N/A 2.283 in58.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 89.00 in·lb
MDS63C-CP-5/8X5/8 N/A 0.625 in N/A 0.625 in N/A MDS63C N/A 2.283 in58.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 89.00 in·lb
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1