MD Series - Mini Disc Clamp Style Couplings - Inch (Imperial) Bores
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Motion Control Couplings
>
Mini Disc Style Couplings (MD, MDS & MDSD Series)
>
MD Series - Mini Disc Clamp Style Couplings - Inch (Imperial) Bores
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
MD Series - Mini Disc Clamp Style Couplings - Inch (Imperial) Bores
For CAD models and more information, click Directly on the part number below.
The MD (mini disc) Series coupling features a higher torque capacity over elastomeric coupling types. The MD Series one piece clamping design allows for easy removal and assembly. The Aluminum hubs and stainless steel disc materials allow for excellent resistance to oil and other chemicals.
The MD Series design offers moderate torsional stiffness for applications requiring repeatability. The MD Series also offers up to .020 inches of axial misalignment.
larger image
larger image
DOWNLOADS
Motion Control Coupling Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 25 of 32
Unit of Measure:
Imperial
Metric
Both
1
2
Part Number
Description
Bore A
Bore B
Coupling Size
Overall Length
Keyway Size
Outside Diameter
Nominal Torque
68514477213
MD19C-CP-1/4X1/4
0.250
in
0.250
in
MD19C
1.063
in
27.00
mm
No Keyway
0.748
in
19.00
mm
6.00
in·lb
68514477212
MD19C-CP-3/16X1/4
0.188
in
0.250
in
MD19C
1.063
in
27.00
mm
No Keyway
0.748
in
19.00
mm
6.00
in·lb
68514477211
MD19C-CP-3/16X3/16
0.188
in
0.188
in
MD19C
1.063
in
27.00
mm
No Keyway
0.748
in
19.00
mm
6.00
in·lb
68514477215
MD25C-CP-1/4X1/4
0.250
in
0.250
in
MD25C
1.220
in
31.00
mm
No Keyway
0.984
in
25.00
mm
9.00
in·lb
68514477216
MD25C-CP-1/4X3/8
0.250
in
0.375
in
MD25C
1.220
in
31.00
mm
No Keyway
0.984
in
25.00
mm
9.00
in·lb
68514477214
MD25C-CP-3/16X3/16
0.188
in
0.188
in
MD25C
1.220
in
31.00
mm
No Keyway
0.984
in
25.00
mm
9.00
in·lb
68514477217
MD25C-CP-5/16X5/16
0.313
in
0.313
in
MD25C
1.220
in
31.00
mm
No Keyway
0.984
in
25.00
mm
9.00
in·lb
68514477222
MD32C-CP-1/2X1/2
0.500
in
0.500
in
MD32C
1.575
in
40.00
mm
No Keyway
1.260
in
32.00
mm
22.00
in·lb
68514477218
MD32C-CP-1/4X1/4
0.250
in
0.250
in
MD32C
1.575
in
40.00
mm
No Keyway
1.260
in
32.00
mm
22.00
in·lb
68514477221
MD32C-CP-3/8X1/2
0.375
in
0.500
in
MD32C
1.575
in
40.00
mm
No Keyway
1.260
in
32.00
mm
22.00
in·lb
68514477220
MD32C-CP-3/8X3/8
0.375
in
0.375
in
MD32C
1.575
in
40.00
mm
No Keyway
1.260
in
32.00
mm
22.00
in·lb
68514477219
MD32C-CP-5/16X5/16
0.313
in
0.313
in
MD32C
1.575
in
40.00
mm
No Keyway
1.260
in
32.00
mm
22.00
in·lb
68514477224
MD40C-CP-1/2X1/2
0.500
in
0.500
in
MD40C
1.732
in
44.00
mm
No Keyway
1.575
in
40.00
mm
31.00
in·lb
68514477225
MD40C-CP-1/2X5/8
0.500
in
0.625
in
MD40C
1.732
in
44.00
mm
No Keyway
1.575
in
40.00
mm
31.00
in·lb
68514477228
MD40C-CP-3/4X3/4
0.750
in
0.750
in
MD40C
1.732
in
44.00
mm
No Keyway
1.575
in
40.00
mm
31.00
in·lb
68514477223
MD40C-CP-3/8X3/8
0.375
in
0.375
in
MD40C
1.732
in
44.00
mm
No Keyway
1.575
in
40.00
mm
31.00
in·lb
68514477227
MD40C-CP-5/8X3/4
0.625
in
0.750
in
MD40C
1.732
in
44.00
mm
No Keyway
1.575
in
40.00
mm
31.00
in·lb
68514477226
MD40C-CP-5/8X5/8
0.625
in
0.625
in
MD40C
1.732
in
44.00
mm
No Keyway
1.575
in
40.00
mm
31.00
in·lb
68514477231
MD50C-CP-1/2X1/2
0.500
in
0.500
in
MD50C
2.244
in
57.00
mm
No Keyway
1.969
in
50.00
mm
80.00
in·lb
68514477232
MD50C-CP-1/2X5/8
0.500
in
0.625
in
MD50C
2.244
in
57.00
mm
No Keyway
1.969
in
50.00
mm
80.00
in·lb
68514477235
MD50C-CP-3/4X3/4
0.750
in
0.750
in
MD50C
2.244
in
57.00
mm
No Keyway
1.969
in
50.00
mm
80.00
in·lb
68514477236
MD50C-CP-3/4X7/8
0.750
in
0.875
in
MD50C
2.244
in
57.00
mm
No Keyway
1.969
in
50.00
mm
80.00
in·lb
68514477230
MD50C-CP-3/8X1/2
0.375
in
0.500
in
MD50C
2.244
in
57.00
mm
No Keyway
1.969
in
50.00
mm
80.00
in·lb
68514477229
MD50C-CP-3/8X3/8
0.375
in
0.375
in
MD50C
2.244
in
57.00
mm
No Keyway
1.969
in
50.00
mm
80.00
in·lb
68514477234
MD50C-CP-5/8X3/4
0.625
in
0.750
in
MD50C
2.244
in
57.00
mm
No Keyway
1.969
in
50.00
mm
80.00
in·lb
Results 1 - 25 of 32
1
2
<