Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    MD Series - Mini Disc Clamp Style Couplings - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Motion Control Couplings > Mini Disc Style Couplings (MD, MDS & MDSD Series) > MD Series - Mini Disc Clamp Style Couplings - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

MD Series - Mini Disc Clamp Style Couplings - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.


    The MD (mini disc) Series coupling features a higher torque capacity over elastomeric coupling types. The MD Series one piece clamping design allows for easy removal and assembly. The Aluminum hubs and stainless steel disc materials allow for excellent resistance to oil and other chemicals.

    The MD Series design offers moderate torsional stiffness for applications requiring repeatability. The MD Series also offers up to .020 inches of axial misalignment.






 DOWNLOADS 

Motion Control Coupling Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 25 of 32 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

68514477213 MD19C-CP-1/4X1/4 0.250 in 0.250 in MD19C 1.063 in
27.00
mm
No Keyway 0.748 in
19.00
mm
6.00 in·lb
68514477212 MD19C-CP-3/16X1/4 0.188 in 0.250 in MD19C 1.063 in
27.00
mm
No Keyway 0.748 in
19.00
mm
6.00 in·lb
68514477211 MD19C-CP-3/16X3/16 0.188 in 0.188 in MD19C 1.063 in
27.00
mm
No Keyway 0.748 in
19.00
mm
6.00 in·lb
68514477215 MD25C-CP-1/4X1/4 0.250 in 0.250 in MD25C 1.220 in
31.00
mm
No Keyway 0.984 in
25.00
mm
9.00 in·lb
68514477216 MD25C-CP-1/4X3/8 0.250 in 0.375 in MD25C 1.220 in
31.00
mm
No Keyway 0.984 in
25.00
mm
9.00 in·lb
68514477214 MD25C-CP-3/16X3/16 0.188 in 0.188 in MD25C 1.220 in
31.00
mm
No Keyway 0.984 in
25.00
mm
9.00 in·lb
68514477217 MD25C-CP-5/16X5/16 0.313 in 0.313 in MD25C 1.220 in
31.00
mm
No Keyway 0.984 in
25.00
mm
9.00 in·lb
68514477222 MD32C-CP-1/2X1/2 0.500 in 0.500 in MD32C 1.575 in
40.00
mm
No Keyway 1.260 in
32.00
mm
22.00 in·lb
68514477218 MD32C-CP-1/4X1/4 0.250 in 0.250 in MD32C 1.575 in
40.00
mm
No Keyway 1.260 in
32.00
mm
22.00 in·lb
68514477221 MD32C-CP-3/8X1/2 0.375 in 0.500 in MD32C 1.575 in
40.00
mm
No Keyway 1.260 in
32.00
mm
22.00 in·lb
68514477220 MD32C-CP-3/8X3/8 0.375 in 0.375 in MD32C 1.575 in
40.00
mm
No Keyway 1.260 in
32.00
mm
22.00 in·lb
68514477219 MD32C-CP-5/16X5/16 0.313 in 0.313 in MD32C 1.575 in
40.00
mm
No Keyway 1.260 in
32.00
mm
22.00 in·lb
68514477224 MD40C-CP-1/2X1/2 0.500 in 0.500 in MD40C 1.732 in
44.00
mm
No Keyway 1.575 in
40.00
mm
31.00 in·lb
68514477225 MD40C-CP-1/2X5/8 0.500 in 0.625 in MD40C 1.732 in
44.00
mm
No Keyway 1.575 in
40.00
mm
31.00 in·lb
68514477228 MD40C-CP-3/4X3/4 0.750 in 0.750 in MD40C 1.732 in
44.00
mm
No Keyway 1.575 in
40.00
mm
31.00 in·lb
68514477223 MD40C-CP-3/8X3/8 0.375 in 0.375 in MD40C 1.732 in
44.00
mm
No Keyway 1.575 in
40.00
mm
31.00 in·lb
68514477227 MD40C-CP-5/8X3/4 0.625 in 0.750 in MD40C 1.732 in
44.00
mm
No Keyway 1.575 in
40.00
mm
31.00 in·lb
68514477226 MD40C-CP-5/8X5/8 0.625 in 0.625 in MD40C 1.732 in
44.00
mm
No Keyway 1.575 in
40.00
mm
31.00 in·lb
68514477231 MD50C-CP-1/2X1/2 0.500 in 0.500 in MD50C 2.244 in
57.00
mm
No Keyway 1.969 in
50.00
mm
80.00 in·lb
68514477232 MD50C-CP-1/2X5/8 0.500 in 0.625 in MD50C 2.244 in
57.00
mm
No Keyway 1.969 in
50.00
mm
80.00 in·lb
68514477235 MD50C-CP-3/4X3/4 0.750 in 0.750 in MD50C 2.244 in
57.00
mm
No Keyway 1.969 in
50.00
mm
80.00 in·lb
68514477236 MD50C-CP-3/4X7/8 0.750 in 0.875 in MD50C 2.244 in
57.00
mm
No Keyway 1.969 in
50.00
mm
80.00 in·lb
68514477230 MD50C-CP-3/8X1/2 0.375 in 0.500 in MD50C 2.244 in
57.00
mm
No Keyway 1.969 in
50.00
mm
80.00 in·lb
68514477229 MD50C-CP-3/8X3/8 0.375 in 0.375 in MD50C 2.244 in
57.00
mm
No Keyway 1.969 in
50.00
mm
80.00 in·lb
68514477234 MD50C-CP-5/8X3/4 0.625 in 0.750 in MD50C 2.244 in
57.00
mm
No Keyway 1.969 in
50.00
mm
80.00 in·lb
  Results 1 - 25 of 32 1 2 
<