MD Series - Mini Disc Clamp Style Couplings - Inch (Imperial) Bores
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Motion Control Couplings
>
Mini Disc Style Couplings (MD, MDS & MDSD Series)
>
MD Series - Mini Disc Clamp Style Couplings - Inch (Imperial) Bores
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
MD Series - Mini Disc Clamp Style Couplings - Inch (Imperial) Bores
For CAD models and more information, click Directly on the part number below.
The MD (mini disc) Series coupling features a higher torque capacity over elastomeric coupling types. The MD Series one piece clamping design allows for easy removal and assembly. The Aluminum hubs and stainless steel disc materials allow for excellent resistance to oil and other chemicals.
The MD Series design offers moderate torsional stiffness for applications requiring repeatability. The MD Series also offers up to .020 inches of axial misalignment.
larger image
larger image
DOWNLOADS
Motion Control Coupling Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 26 - 32 of 32
Unit of Measure:
Imperial
Metric
Both
1
2
Part Number
Description
Bore A
Bore B
Coupling Size
Overall Length
Keyway Size
Outside Diameter
Nominal Torque
68514477233
MD50C-CP-5/8X5/8
0.625
in
0.625
in
MD50C
2.244
in
57.00
mm
No Keyway
1.969
in
50.00
mm
80.00
in·lb
68514477237
MD50C-CP-7/8X7/8
0.875
in
0.875
in
MD50C
2.244
in
57.00
mm
No Keyway
1.969
in
50.00
mm
80.00
in·lb
68514477244
MD63C-CP-1"X1"
1.000
in
1.000
in
MD63C
2.402
in
61.00
mm
No Keyway
2.480
in
63.00
mm
111.00
in·lb
68514477243
MD63C-CP-3/4X1"
0.750
in
1.000
in
MD63C
2.402
in
61.00
mm
No Keyway
2.480
in
63.00
mm
111.00
in·lb
68514477242
MD63C-CP-3/4X3/4
0.750
in
0.750
in
MD63C
2.402
in
61.00
mm
No Keyway
2.480
in
63.00
mm
111.00
in·lb
68514477241
MD63C-CP-5/8X3/4
0.625
in
0.750
in
MD63C
2.402
in
61.00
mm
No Keyway
2.480
in
63.00
mm
111.00
in·lb
68514477240
MD63C-CP-5/8X5/8
0.625
in
0.625
in
MD63C
2.402
in
61.00
mm
No Keyway
2.480
in
63.00
mm
111.00
in·lb
Results 26 - 32 of 32
1
2
<